Gerne können Sie uns auch telefonisch oder per E-Mail erreichen!
2024 is electronica year! For TDK-Lambda this means: Let's go to the trade fair in Munich! This year, we will once again be represented as an exhibitor with a large booth at electronica. Here we can offer you a comprehensive overview of our broad product portfolio including numerous product highlights. For your well-being and comfort, a spacious catering area will be available for you.
Visit the TDK electronica preview website for an overview of all TDK exhibition stands.
Talk to us about future power supply requirements for your individual applications and discuss with our on-site experts about trends, opportunities and new solution strategies.
Date: 12.11. – 15.11.2024
Venue: Munich tradefair centre
Opening times: Tue. - Thur. 9:00 - 18:00h, Fr. 9:00 - 15:00h
Booth TDK-Lambda: Hall A4, Stand A4.503
Floor plan: click here
Site plan: click here
Would you like to apply for a free ticket for electronica 2024?
Then please send us an e-mail with your contact details to tle.marketing@tdk.com.
We are looking forward to seeing you in Munich!
GENESYS™ AC and GENESYS™ AC PRO
The GENESYS™ AC-Pro models (GAC-PRO) offer a higher level of DC functionality with the ability to allow AC, DC, or combined AC+DC operation.
AC programmable power
GSPS
The GSPS series can operate in constant voltage, constant current and constant power limit modes.
GSPS High Power Systems
HWS3000G
The compact HWS3000G AC-DC power supplies can deliver 1,500W with a low-line input voltage of 85 to 132Vac and 3,000W at high-line 170 to 265Vac.
HWS3000G – AC-DC Power Supplies
CUS800M and CUS1000M
The compact CUS800M / 1000M series of single output AC-DC power supplies are available with 12V, 24V, 36V and 48V outputs in a compact 3.3 x 6.7 inch footprint and can deliver up to 800W or 1000W.
CUS800M and CUS1000M – AC-DC Power Supplies
i7A
The i7A series can be used to derive additional high power outputs from a 12V, 24V, 36V or 48V DC power supply, at a much lower cost than isolated DC-DC converters.
i7A – Non-Isolated Step Down DC-DC Converter
DUSH
This uninterruptible power supply for DIN rail applications offers a high degree of safety in the event of a power loss.
DUSH – 960W Uninterruptible DC Power Supplies
Was können wir für Sie tun?
Setzen Sie sich mit uns in Verbindung, wenn Sie weitere Informationen über eines unserer Produkte oder Dienstleistungen wünschen.
Treten Sie mit uns in Kontakt