Alternatively, you can contact us like this:
Welcome to the TDK-Lambda news room. Here you'll find all of our product news and corporate announcements. You can also visit our news website for additional TDK-Lambda news.
Posted : 23 May 2013
Using constant current control for metal purification
Read morePosted : 09 May 2013
Higher power units for standalone or system applications, can be 2U rack mounted
Read morePosted : 29 Apr 2013
Robust, baseplate-cooled, quarter-brick modules address 50W, 24V railway applications
Read morePosted : 11 Apr 2013
Select from a total of more than 3000 different AC-DC and DC-DC products; additionally combines Vega and NV configurators
Read morePosted : 10 Apr 2013
>90% efficiency with 24W/in3 density, hot swap with N+1 redundancy
Read morePosted : 25 Feb 2013
TDK-Lambda’s 10-year E-cap lifetime ensures superior field reliability
Read morePosted : 12 Nov 2012
Compact, efficient, reliable and robust – up to 8kW in 1U rack
Read morePosted : 24 Oct 2012
Built-in waveform generation and storage capacity to simulate voltage transients for testing automotive and solar array systems
Read morePosted : 06 Sep 2012
A growing library of challenging power supply questions and answers
Read morePosted : 05 Sep 2012
Feature 200% peak power capability to drive high current start up devices
Read morePosted : 28 Aug 2012
Lower power 200W units carry same advanced features and come with a 5-year warranty
Read morePosted : 16 Jul 2012
Full safety approval to 2nd and 3rd Editions is assured during transition period
Read morePosted : 10 Jul 2012
10-year E-cap lifetime for superior reliability and ErP compliant, <0.5W no load consumption
Read morePosted : 09 Jul 2012
80 PLUS® certified power supplies substantially more efficient
Read morePosted : 26 Jun 2012
Full safety approval to 2nd and 3rd Editions is assured during transition period
Read morePosted : 25 Jun 2012
Full safety approval to 2nd and 3rd Editions is assured during transition period
Read morePosted : 19 Jun 2012
No loop tuning – up to 94.5% efficient
Read morePosted : 31 May 2012
iPhone and Android Apps provide quick and easy mobile access to a growing library of power supply technology terms
Read morePosted : 28 May 2012
Over 3000 different 1.5W to 100kW AC-DC power supplies and DC-DC converters available
Read morePosted : 12 Apr 2012
Full safety approval to 2nd and 3rd Editions is assured during transition period
Read more