Alternatively, you can contact us like this:
Welcome to the TDK-Lambda news room. Here you'll find all of our product news and corporate announcements. You can also visit our news website for additional TDK-Lambda news.
Posted : 01 Nov 2010
Suitable for use in B and BF type medical applications
Read morePosted : 20 Oct 2010
1U mounting and feature rich combined with high reliability
Read morePosted : 18 Oct 2010
New power supplies to implement the PMBus digital interface
Read morePosted : 27 Sep 2010
Speeds selection of 1.5W to 100kW AC-DC power supplies and DC-DC converters
Read morePosted : 27 Sep 2010
Robust, half-brick modules address higher-power railway applications
Read morePosted : 20 Sep 2010
Introducing a range of innovative, flexible, reliable and efficient power supply solutions Medical - Industrial - LED Lighting & Signage - Broadcast & Comms - COTS - T&M
Read morePosted : 15 Sep 2010
Meet Climate Savers Computing efficiency standards Compact, efficient, reliable and robust – up to 8kW in 1U rack
Read morePosted : 09 Sep 2010
Isolated, single output DC-DC Converter in small industry-standard package
Read morePosted : 26 Jul 2010
No fans and no noise for rugged, reliable power
Read morePosted : 05 Jul 2010
TDK-Lambda flexible programmable power supplies now cover more output voltage ranges
Read morePosted : 03 Jun 2010
Meets a wide range of indoor and outdoor applications, including display and signage
Read morePosted : 24 May 2010
Bi-phase operation ensures continued function under dropped phase conditions
Read morePosted : 24 May 2010
Directs engineers to comprehensive technical information quickly and effectively
Read morePosted : 30 Mar 2010
TDK-Lambda introduces the NVM175 range of medically-approved AC-DC power supplies.
Read morePosted : 01 Feb 2010
Power supply manufacturer TDK-Lambda has compiled a Custom Power Solutions brochure profiling the company’s custom power supply capabilities across the EMEA region
Read morePosted : 20 Jan 2010
Single output units boast efficiency up to 92.5% TDK-Lambda has extended its CC-E range of high efficiency, high reliability DC-DC converters with the introduction of new 15W and 30W versions
Read morePosted : 08 Jan 2010
22,000 power supplies now located in the Dallas Cowboys stadium
Read morePosted : 14 Dec 2009
Global power supply manufacturer TDK-Lambda has expanded its DC-DC converter line-up with the introduction of the new CN-A Series that have a wide range 60 -160VDC input, which is widely used in railway applications
Read morePosted : 08 Dec 2009
To satisfy customer demand for low power DC-DC converters that can be rapidly mounted onto DIN rails, TDK-Lambda has introduced the DPX Series
Read morePosted : 30 Sep 2009
TDK-Lambda introduces 1kW single-output power supplies in 1U format
Read more