In demanding defence and aerospace systems, the reliability and precision of testing equipment are paramount. TDK-Lambda's ac power sources and dc power supplies are engineered to meet these exacting standards, offering unparalleled performance, high efficiency and durability. With advanced features like wide input ranges and accurate programmable outputs, they simplify the rigorous and reliable testing of critical systems.
Pick from our range of products listed below to get more information about each range. You can narrow your search by using our Quick Product Finder.
Sorry there are no products for that combination of filters. Please remove or adjust one of your filters or contact us to discuss your requirements
Sorry there are no products for that combination of filters. Please remove or adjust one of your filters or contact us to discuss your requirements
Product Name
Power Range
Construction
Outputs
Latest Products
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
HWS3000G
The compact HWS3000G AC-DC power supplies can deliver 1,500W with a low-line input voltage of 85 to 132Vac and 3,000W at high-line 170 to 265Vac. The HWS3000GT has a rating of 3,000W with a three-phase input voltage of 170 - 265Vac. With nominal output voltages of 24V, 48V, 60V and 130V the output voltages and currents are fully programmable (CV/CC) from zero up to their maximum rating. This can be achieved using a serial RS485 interface (MODBus protocol) or analog 1-5V or 4-20mA signals. Up to three units can be connected in series and / or ten units in parallel. The HWS3000G and GT are packaged in a compact 270 x 150 x 61mm (10.6 x 5.9 x 2.4”) footprint and have conservatively rated electrolytic capacitor temperatures for long field life. The warranty period is seven years.
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
CUS800M and CUS1000M
The compact CUS800M / 1000M series of single output AC-DC power supplies are available with 12V, 24V, 36V and 48V outputs in a compact 3.3 x 6.7 inch footprint and can deliver up to 800W or 1000W.
Efficiency of up to 95.5% (model dependent) is possible. A cover with integral end mounted variable speed cooling fan is provided as standard.
Safety certifications include IEC/EN/ES 60601-1 and IEC/EN/UL 62368-1 with UKCA and CE marking for the Low Voltage, EMC and RoHS Directives. The units also comply with EN 55011-B and EN 55032-B conducted and radiated emissions , and meet the EN 61000-3-2 harmonics, IEC60601-1-2 Edition 4 and IEC 61000-4 immunity standards.
Typical applications include medical (B and BF type), dental, test and measurement, broadcast, professional audio and industrial equipment.
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
PF
One solution to non standard power requirements is to use high efficiency, board mounted power modules. The PF series of AC-DC converters can be used to provide rectification and power factor correction, delivering 360Vdc to individual DC-DC converters. Available in two power levels, the PF500A-360 can support up to 756W and the PF1000A-360 up to 1,512W at high line. Modules can be connected in parallel for higher power levels.
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
DTM
The DTM medical external power supplies are housed in a rugged plastic case and are rated from 25 to 300W with output voltages from 5V to 54V. With off-load power draws as low as 75mW and high average efficiencies, the units are compliant to ErP Directives and the DoE Level V and VI standards. Class II operation (no ground wire) is available in 30W, 36W, 65W, 110W & 300W and is suitable for clinical and home healthcare applications.
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
DTM
The DTM medical external power supplies are housed in a rugged plastic case and are rated from 25 to 300W with output voltages from 5V to 54V. With off-load power draws as low as 75mW and high average efficiencies, the units are compliant to ErP Directives and the DoE Level V and VI standards. Class II operation (no ground wire) is available in 30W, 36W, 65W, 110W & 300W and is suitable for clinical and home healthcare applications.