Alternatively, you can contact us like this:
Pick from our AC-DC power supply ranges listed below to get more information about each range. You can narrow your search by using our Quick Product Finder.
Pick a product below for more information about that range:
Pick a product below for more information about that range: | ||||
---|---|---|---|---|
Product Name | Power Range | Construction | Outputs | |
D1SE
NEW
120/480W DIN rail power supply
|
120W | 480W | 1 output | |
DUSH
NEW
960W Uninterruptible DC Power Supplies
|
- | 960W | 1 output | |
DRB 3 Phase
120/960W DIN-Rail power supplies
|
120W | 960W | 1 output | |
DRB
15-480W Single Output DIN Rail Power Supplies
|
15W | 480W | 1 output | |
DBM20
24Vdc 20A DIN rail mount buffer module
|
- | - | - | |
DRF/HL
120W-480W DIN Rail Mount Power Supplies for hazardous locations
|
120W | 480W | 1 output | |
DDA
250-500W Wide range, non isolated dc-dc converters
|
250W | 500W | 1 to 2 outputs | |
DRF
120W-960W Single Output High Efficiency DIN Rail Mount Power Supplies
|
120W | 960W | 1 output | |
DRL
10-100W Low Profile DIN Rail Mount Power Supplies
|
10W | 100W | 1 output | |
DRM40
20-40A DIN Rail Redundancy Modules
|
- | - | - | |
DPX
DINRail mount DC-DC converters
|
14.9W | 60W | 1 to 2 outputs |