Alternatively, you can contact us like this:

AC-DC Power Supplies

Please note: This product has reached end of life. You can use our Quick Product Finder to locate an alternative.
AC-DC Power Supplies

GWS

250W & 500W ErP Compliant Power Supplies

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

GWS

Features

  • Standby Power Draw less than 0.5 Watt
  • Average Active Efficiency @ 230V: 92.7%
  • ErP Compliant
  • 41 mm height (1U compatible)
  • Convection cooled
  • 5V / 300mA Aux Supply
  • Output Remote Programming
  • Down to 25% Load: Class C Harmonics (IEC 61000-3-2)
  • Allows Use in Lighting

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
GWS500-5 400W 5V / 80A
Enclosed Discontinued product n/a   View PDF datasheet
GWS500-7.5 504W 7.5V / 67.2A
Enclosed Discontinued product n/a   View PDF datasheet
Part number
GWS500-5
Power 400W
Output info 5V / 80A
Construction Enclosed
Status Discontinued product
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GWS500-7.5
Power 504W
Output info 7.5V / 67.2A
Construction Enclosed
Status Discontinued product
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Discontinued product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

GWS Technical Downloads

Datasheets

Images & 3D Drawings

Other resources

Not currently available

Applications for this product

Further Resources

PAGE TOP

PAGE TOP