Alternatively, you can contact us like this:

DC-DC Converters

Please note: This product is not recommended for new designs. You can use our Quick Product Finder to locate an alternative.
AC-DC Power Supplies

iAD

16A POL DC-DC converters

The iAD series is one of TDK-Lambda's first generation DOSA compatible Point of Load, through hole DC-DC converters. Measuring 50.8 x 7.9 x 14mm (LxWxH), the product will deliver up to 16A from a 12V nominal input. The efficiency at full load is 94%.

iAD

Features

  • DOSA Industry Standard SIP Footprint
  • 6.0-14.0V Input
  • 0.8-5.5V, 16A Output
  • Sequencing
  • High Efficiency (up to 94%)
  • Positive or Negative Logic

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
iAD12016A008V-000-R 80W 5V - 5V / 16A Open Frame DOSA SIP Not recommended for new designs Enquire   View PDF datasheet
Part number
iAD12016A008V-000-R
Power 80W
Output info 5V - 5V / 16A
Construction Open Frame DOSA SIP
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Not recommended for new designs

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

iAD Technical Downloads

Manuals

Not currently available

Images & 3D Drawings

Other resources

Not currently available

Useful links

Not currently available

Applications for this product

Further Resources

PAGE TOP

PAGE TOP