Alternatively, you can contact us like this:

DC-DC Converters

AC-DC Power Supplies

iAF

20A Non-isolated SMT POL Converters

The iAF series is one of TDK-Lambda's second generation DOSA-2 compatible Point of Load, surface mount DC-DC converters. The product's fully optimised control loop provides excellent transient response characteristics, without the need for external loop components. Measuring 33 x 13.5mm, the product will deliver 20A (25% more than the iAA/iAC models) from either a 3.3V / 5V or 12V nominal input with efficiency levels of up to 93.5%.

iAF

Features

  • Fully Optimised Control Loop with Excellent Transient Response
  • DOSA Compatible Footprint
  • LGA or EPC Format
  • 3 Year Warranty

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
iAF12020A007V-007-R 14W 0.7V - 5.5V / 20A Open Frame DOSA smt Current product Enquire   View PDF datasheet
Part number
iAF12020A007V-007-R
Power 14W
Output info 0.7V - 5.5V / 20A
Construction Open Frame DOSA smt
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Current product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

iAF Technical Downloads

Datasheets

Images & 3D Drawings

Other resources

Not currently available

iAF In the TDK-Lambda Newsroom

TDK-Lambda’s SMT 3A to 20A DC-DC converters comply with 2nd-Gen DOSA standard for PoL converters
Read the article

Applications for this product

Further Resources

PAGE TOP

PAGE TOP