Alternatively, you can contact us like this:

DC-DC Converters

AC-DC Power Supplies

iBH

20A Non-isolated SMT Point of Load

The iBH series is one of TDK-Lambda's third generation DOSA-2+ compatible Point of Load, surface mount DC-DC converters. The product's fully optimised control loop provides excellent transient response characteristics, without the need for external loop components. Measuring 20.3 x 11.4mm, the product will deliver 20A (67% more than the iBF models) from either a 5V or 12V nominal input with efficiency levels of up to 96%.

iBH

Features

  • DOSA Compatible Footprint
  • Constant Switching Frequency
  • No External Loop Tuning Components Needed
  • Excellent Transient Response

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
iBH12020A007V-007-R 80W 4V / 20A
Open Frame DOSA smt Current product Enquire   View PDF datasheet
Part number
iBH12020A007V-007-R
Power 80W
Output info 4V / 20A
Construction Open Frame DOSA smt
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Current product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

iBH Technical Downloads

Datasheets

Images & 3D Drawings

Other resources

iBH In the TDK-Lambda Newsroom

Point of Load DC-DC converter delivers 20A from 5V and 12V bus voltages
Read the article

Applications for this product

Further Resources

PAGE TOP

PAGE TOP