Alternatively, you can contact us like this:

EMC Filters, EMI Filters & Accessories

AC-DC Power Supplies

IEC-Steckerfilter

EMC Filters

For applications that use a standard IEC320 3-pin mains cord, the EPCOS branded IEC Inlet Series of filters are easy to install and can be equipped with a modular fuse holder and switch. With both standard and medical leakage versions available, they offer an extended range of rated currents from 1A to 20A at 250 V DC/AC.

IEC-Steckerfilter

Features

  • Easy to install
  • Compact size
  • Optional modular fuse holder and switch
  • Available from 1A to 20 A at 250 V DC/AC
  • Suitable for many applications including medical and testing devices
  • Medical versions: reduced leakage current (max. 0.002 mA)
Not sold via TDK-Lambda's distributors Epcos is a member of TDK Group

Downloads

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

IEC-Steckerfilter Technical Downloads

Manuals

Not currently available

Images & 3D Drawings

Not currently available

Useful links

Not currently available

IEC-Steckerfilter In the TDK-Lambda Newsroom

Power Supplies Benefit From Complementary EMC Filters
Read the article

Applications for this product

Further Resources

PAGE TOP

PAGE TOP