Alternatively, you can contact us like this:

DC-DC Converters

Please note: This product has reached end of life. You can use our Quick Product Finder to locate an alternative.
AC-DC Power Supplies

iFB

557-600W Isolated DC-DC Converters

The 600W rated iFB series of 48V input full brick DC-DC converters offer a low cost, combined with efficiencies of up to 94%. The modules are ideally suited for extremely high-density distributed power architectures where the demands of voltage and substantial load mandate the creation of a robust local intermediate 9.6V or 12Vdc distribution bus. A wide output voltage trim range, -40% to +10%, remote sensing, and isolated remote on/off control are standard features enhancing versatility.

iFB

Features

  • Wide Adjustable Output Range
  • Opto Isolated Remote On / Off
  • Efficiencies of up to 94%

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
iFB48058A096V-122-R 557W 9.6V / 58A
Full Brick Discontinued product n/a   View PDF datasheet
iFB48050A120V-122-R 600W 12V / 50A
Full Brick Discontinued product n/a   View PDF datasheet
Part number
iFB48058A096V-122-R
Power 557W
Output info 9.6V / 58A
Construction Full Brick
Status Discontinued product
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
iFB48050A120V-122-R
Power 600W
Output info 12V / 50A
Construction Full Brick
Status Discontinued product
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Discontinued product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

iFB videos

Range Overview Video

iFB 557-600W Isolated DC-DC Converters Video

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

iFB Technical Downloads

Datasheets

Manuals

Not currently available

Other resources

Not currently available

Useful links

Not currently available

iFB In the TDK-Lambda Newsroom

Lower cost 600W full brick converters are suitable for distributed power architectures
Read the article

Applications for this product

Further Resources

PAGE TOP

PAGE TOP