Alternatively, you can contact us like this:
With PMBus™ compliance, the iJA 35A Point of Load, non isolated DC-DC converters provide a great deal of flexibility and customisation. Measuring just 22.9 x 12.7mm, the iJA operates off an 8 to 14V bus and can be programmed to give output voltages of 0.6V to 3.3V. Digital adaptive control accommodates a wide range of external load capacitance with great stability, even without the use of external loop components.
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample |
---|---|---|---|---|---|---|---|
iJA12035A007V-001-R | 115W |
3.3V / 35A |
Open Frame pcb mount | ![]() |
n/a |
![]() |
Part number | |
---|---|
iJA12035A007V-001-R | |
Power | 115W |
Output info |
3.3V / 35A |
Construction | Open Frame pcb mount |
Status |
![]() |
Stock Level | n/a |
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
PMBus™ digitally controlled Point Of Load converter is rated at 35A
Read the article