Alternatively, you can contact us like this:

DC-DC Converters

Please note: This product has reached end of life. You can use our Quick Product Finder to locate an alternative.
AC-DC Power Supplies

iQE

96-204W Quarter Brick DC_DC converter

With a low component count and single-board open-frame design, the iQE provides both solid electrical and thermal performance. These mid power quarter bricks (50 to 204W) feature a low profile of just 10.4mm and are available with 24V and 48V input voltages, and output voltages of 3.3V to 15V.

iQE

Features

  • 24 & 48V Inputs
  • Up to 30A Output
  • Up to 204W
  • DOSA Compatible
  • High Efficiency - up to 94%
  • Constant Switching Frequency 330kHz
  • Flat Efficiency Curve

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
IQE24030A033V-001-R 99W 3.3V / 30A
Quarter Brick Discontinued product n/a   View PDF datasheet
IQE24024A050V-001-R 120W 5V / 24A
Quarter Brick Discontinued product n/a   View PDF datasheet
IQE24009A120V-001-R 108W 12V / 9A
Quarter Brick Discontinued product n/a   View PDF datasheet
Part number
IQE24030A033V-001-R
Power 99W
Output info 3.3V / 30A
Construction Quarter Brick
Status Discontinued product
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
IQE24024A050V-001-R
Power 120W
Output info 5V / 24A
Construction Quarter Brick
Status Discontinued product
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
IQE24009A120V-001-R
Power 108W
Output info 12V / 9A
Construction Quarter Brick
Status Discontinued product
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Discontinued product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

iQE Technical Downloads

Datasheets

Manuals

Not currently available

Images & 3D Drawings

Other resources

Not currently available

Useful links

Not currently available

Applications for this product

Further Resources

PAGE TOP

PAGE TOP