Alternatively, you can contact us like this:

AC-DC Power Supplies

Please note: This product has been discontinued. We recommend the following instead: NV-Power Modular
AC-DC Power Supplies

NV-Power Modular

Modular Chassis mount AC-DC Power supply

The NV350 and NV700 are TDK-Lambda's 5th generation modular power supplies. An on-line product selector chooses the best combination of modules, converters and option cards from the user's requirements, and a high efficiency power supply can then be quickly assembled using pre-built assemblies. Power levels from 350 to 1150W are covered, with voltages up to 64V (or higher if outputs are connected in series).

NV-Power Modular

Features

  • High Efficiency
  • High Power Density
  • Up to 8 modular outputs
  • No minimum load
  • Fits 1U applications
  • Medically Approved versions

Downloads

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

NV-Power Modular Technical Downloads

Datasheets

Manuals

Not currently available

Images & 3D Drawings

Other resources

Not currently available

Applications for this product

Further Resources

PAGE TOP

PAGE TOP