Alternatively, you can contact us like this:
The ZWS240RC-24 open frame power supply is suitable for use in fixed robot and machinery controllers that are directly wired to the incoming distribution panel. The model has certification to the IEC/EN62477-1 standard (Over Voltage Category III), is convection cooled and is backed by a five year warranty. This conservatively rated product also has 12+ year electrolytic capacitor lifetimes, ideal for industrial equipment requiring long-term reliable operation
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample |
---|---|---|---|---|---|---|---|
ZWS240RC-24 | 240W |
24V / 10A |
Open Frame pcb | ![]() |
Enquire |
![]() |
Part number | |
---|---|
ZWS240RC-24 | |
Power | 240W |
Output info |
24V / 10A |
Construction | Open Frame pcb |
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
EN 62477-1 compliant 240W model added to industrial power supply series
Read the article