Alternatively, you can contact us like this:
TDK-Lambda's Vega series of 450, 650 and 900W modular supplies are fully configurable and can provide between one and ten adjustable outputs. Up to 5 modules – single or dual outputs – can be fitted with output voltages from 1.8V to 64V and output currents of up to 120 amps. No minimum loads are required and inhibit, AC fail, current-share and DC-good signals are available as options. Both IEC 60950-1 and medical 60601-1 certifications are available with a variety of cooling and earth leakage current options.
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample |
---|---|---|---|---|---|---|---|
Vega (up to 11 outputs) |
450W
(Low line) 900W (High line) |
1.8V - 64V / 120A | Enclosed | ![]() |
Enquire |
![]() |
Part number | |
---|---|
Vega (up to 11 outputs) | |
Power |
450W
(Low line) 900W (High line) |
Output info | 1.8V - 64V / 120A |
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
TDK-Lambda’s Vega modular power supplies meet latest medical approvals
Read the article
Looking to the stars and beyond
Read the article
In order to download our software you may need to accept the terms and conditions outlined in our End User License Agreement.
Read the EULA
Vega