Alternatively, you can contact us like this:
The iAD series is one of TDK-Lambda's first generation DOSA compatible Point of Load, through hole DC-DC converters. Measuring 50.8 x 7.9 x 14mm (LxWxH), the product will deliver up to 16A from a 12V nominal input. The efficiency at full load is 94%.
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample |
---|---|---|---|---|---|---|---|
iAD12016A008V-000-R | 80W | 5V - 5V / 16A | Open Frame DOSA SIP | ![]() |
Enquire |
![]() |
Part number | |
---|---|
iAD12016A008V-000-R | |
Power | 80W |
Output info | 5V - 5V / 16A |
Construction | Open Frame DOSA SIP |