Alternatively, you can contact us like this:
TDK-Lambda's iHG series of 50W to 300W industry standard half brick DC-DC converters are available with outputs ranging from 3.3 to 5V and inputs from 36 to 75V. Thanks to its low component count and single-board open-frame design, it provides both better electrical and thermal performance with true useable power.
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample |
---|---|---|---|---|---|---|---|
iHG480038A120V-109-R | 456W |
12V / 38A |
Half Brick | ![]() |
n/a |
![]() |
Part number | |
---|---|
iHG480038A120V-109-R | |
Power | 456W |
Output info |
12V / 38A |
Construction | Half Brick |
Status |
![]() |
Stock Level | n/a |
View PDF datasheet |
![]() |
Request quote / sample |
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample