Alternatively, you can contact us like this:
The NV350 and NV700 are TDK-Lambda's 5th generation modular power supplies. An on-line product selector chooses the best combination of modules, converters and option cards from the user's requirements, and a high efficiency power supply can then be quickly assembled using pre-built assemblies. Power levels from 350 to 1150W are covered, with voltages up to 64V (or higher if outputs are connected in series).
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample |
---|---|---|---|---|---|---|---|
NV350 (up to 6 outputs) |
350W
(Low line) 660W (High line) |
3.2V - 64V / 40A | Enclosed | ![]() |
Enquire |
![]() |
|
NV700 (up to 8 outputs) |
700W
(Low line) 1.15kW (High line) |
3.2V - 64V / 40A | Enclosed | ![]() |
Enquire |
![]() |
Part number | |
---|---|
NV350 (up to 6 outputs) | |
Power |
350W
(Low line) 660W (High line) |
Output info | 3.2V - 64V / 40A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
NV700 (up to 8 outputs) | |
Power |
700W
(Low line) 1.15kW (High line) |
Output info | 3.2V - 64V / 40A |
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
Important announcement: Operation of ac-dc power supplies from dc input
Read the article
TDK-Lambda’s NV350 modular power supplies meet latest medical approvals
Read the article
TDK-Lambda’s NV700 modular power supplies meet latest medical approvals
Read the article