Alternatively, you can contact us like this:
The iBH series is one of TDK-Lambda's third generation DOSA-2+ compatible Point of Load, surface mount DC-DC converters. The product's fully optimised control loop provides excellent transient response characteristics, without the need for external loop components. Measuring 20.3 x 11.4mm, the product will deliver 20A (67% more than the iBF models) from either a 5V or 12V nominal input with efficiency levels of up to 96%.
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample |
---|---|---|---|---|---|---|---|
iBH12020A007V-007-R | 80W |
4V / 20A |
Open Frame DOSA smt | ![]() |
Enquire |
![]() |
Part number | |
---|---|
iBH12020A007V-007-R | |
Power | 80W |
Output info |
4V / 20A |
Construction | Open Frame DOSA smt |
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
Point of Load DC-DC converter delivers 20A from 5V and 12V bus voltages
Read the article