Alternatively, you can contact us like this:

Welcome to the TDK-Lambda Technical Centre

Browse the Technical Centre

The TDK-Lambda Technical Centre is home to a wealth of helpful information regarding our products. Here you'll find our brochures and catalogues, product videos, product-specific software, technical product data as well as a handy collection of FAQs.

Technical Data

Here you'll find a wealth of product documentation, datasheets, 3-D drawings, product videos and more.

Browse Technical Data

Brochures & Catalogues

We have a wide range of product-specific documentation as well as product range and application overviews.

Browse Brochures & Catalogues

Software Tools

We offer drivers, GUIs and supporting software for many of our programmable power supplies.

Browse Software Tools

Videos

Many of our products and product ranges have accompanying guidance videos that explain their features and benefits.

Browse Videos

FAQ

We've put together a range of FAQs that provide further information about power topics in general and specifics regarding many of our product ranges.

Browse FAQ

Latest TDK-Lambda Product Videos

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

GENESYS™ AC

Suitable for 1U high rack or bench mounting, the GENESYS™AC (GAC) programmable power sources have a very high power density. The series offers power levels of 2kVA and 3kVA, with voltages adjustable from 0V to 350Vac and +/-500Vdc (GAC-PRO models), currents from 0 to 30Arms and frequencies from 16 Hz to 1.2kHz, (5kHz GAC-PRO). Multiple remote programming methods are available, including built-in LAN, USB, RS232 & RS485 and optional IEEE/GPIB interfaces. The GENESYS™ GAC-PRO models include real time analogue control functionality necessary for more complex test scenarios. The series has a full colour LCD, multi-language, touch panel display for ease of use and a GUI interface.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

i1C

The i1C series are non-isolated buck-boost DC-DC converters that delivers up to 200W in a compact and familiar industry standard 1 x 1 inch footprint. Operating from either a 9-36V or 18-75V input, it comes with a wide adjustable output of 9.6 to 28V that can support multiple system load voltages, minimizing part number variations. Encased in a 5-sided metal case that supports -40 to 120°C case temperature operation along with its remarkable 98% efficiency, the i1C series provides a higher power migration path in applications where space is at a premium.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

GENESYS™ AC

Suitable for 1U high rack or bench mounting, the GENESYS™AC (GAC) programmable power sources have a very high power density. The series offers power levels of 2kVA and 3kVA, with voltages adjustable from 0V to 350Vac and +/-500Vdc (GAC-PRO models), currents from 0 to 30Arms and frequencies from 16 Hz to 1.2kHz, (5kHz GAC-PRO). Multiple remote programming methods are available, including built-in LAN, USB, RS232 & RS485 and optional IEEE/GPIB interfaces. The GENESYS™ GAC-PRO models include real time analogue control functionality necessary for more complex test scenarios. The series has a full colour LCD, multi-language, touch panel display for ease of use and a GUI interface.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

HWS3000G

The compact HWS3000G AC-DC power supplies can deliver 1,500W with a low-line input voltage of 85 to 132Vac and 3,000W at high-line 170 to 265Vac. The HWS3000GT has a rating of 3,000W with a three-phase input voltage of 170 - 265Vac. With nominal output voltages  of 24V, 48V, 60V and 130V the output voltages and currents are fully programmable (CV/CC) from zero up to their maximum rating. This can be achieved using a serial RS485 interface (MODBus protocol) or analog 1-5V or 4-20mA signals. Up to three units can be connected in series and / or ten units in parallel. The HWS3000G and GT are packaged in a compact 270 x 150 x 61mm (10.6 x 5.9 x 2.4”) footprint and have conservatively rated electrolytic capacitor temperatures for long field life. The warranty period is seven years.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

CUS800M and CUS1000M

The compact CUS800M / 1000M series of single output AC-DC power supplies are available with 12V, 24V, 36V and 48V outputs in a compact 3.3 x 6.7 inch footprint and can deliver up to 800W or 1000W.

Efficiency of up to 95.5% (model dependent) is possible. A cover with integral end mounted variable speed cooling fan is provided as standard.

Safety certifications include IEC/EN/ES 60601-1 and IEC/EN/UL 62368-1 with UKCA and CE marking for the Low Voltage, EMC and RoHS Directives. The units also comply with EN 55011-B and EN 55032-B conducted and radiated emissions , and meet the EN 61000-3-2 harmonics, IEC60601-1-2 Edition 4 and IEC 61000-4 immunity standards.

Typical applications include medical (B and BF type), dental, test and measurement, broadcast, professional audio and industrial equipment.

Learn more
Previous slide Next slide

Additional Technical Centre Resources

PAGE TOP

PAGE TOP