Suitable for 1U high rack or bench mounting, the GENESYS™AC (GAC) programmable power sources have a very high power density. The series offers power levels of 2kVA and 3kVA, with voltages adjustable from 0V to 350Vac and +/-500Vdc (GAC-PRO models), currents from 0 to 30Arms and frequencies from 16 Hz to 1.2kHz, (5kHz GAC-PRO). Multiple remote programming methods are available, including built-in LAN, USB, RS232 & RS485 and optional IEEE/GPIB interfaces. The GENESYS™ GAC-PRO models include real time analogue control functionality necessary for more complex test scenarios. The series has a full colour LCD, multi-language, touch panel display for ease of use and a GUI interface.