Alternatively, you can contact us like this:

AC-DC Power Supplies

Please note: This product has reached end of life. You can use our Quick Product Finder to locate an alternative.
AC-DC Power Supplies

PF

Rectifier & Power Factor Correction Modules

One solution to non standard power requirements is to use high efficiency, board mounted power modules. The PF series of AC-DC converters can be used to provide rectification and power factor correction, delivering 360Vdc to individual DC-DC converters. Available in two power levels, the PF500A-360 can support up to 756W and the PF1000A-360 up to 1,512W at high line. Modules can be connected in parallel for higher power levels.

PF

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
PF 500A-360 756W 360V / 2.1A
Brick Discontinued product n/a   View PDF datasheet
PF 1000A-360 1.512kW 360V / 4.2A
Brick Discontinued product n/a   View PDF datasheet
Part number
PF 500A-360
Power 756W
Output info 360V / 2.1A
Construction Brick
Status Discontinued product
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
PF 1000A-360
Power 1.512kW
Output info 360V / 4.2A
Construction Brick
Status Discontinued product
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Discontinued product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

PF Technical Downloads

Applications for this product

Further Resources

PAGE TOP

PAGE TOP