Alternatively, you can contact us like this:
The RP series of 20A rated external reverse protection modules can be used in battery charging applications and N+1 redundant power systems to avoid battery discharge or system malfunction in the event of a short circuit power supply. The use of a low loss MOS-FET reduces the forward voltage drop by 72% compared to a Schottky-barrier diode. (Note: As of April 1st, 2018 the EVS-RP6020 has been renamed RP-60-20)
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Part number | Additional Information | Status | Stock Level | View PDF datasheet | Request quote / sample |
---|---|---|---|---|---|
RP-60-20 | 7 – 60V / 20A | ![]() |
Enquire |
![]() |
Part number | |
---|---|
RP-60-20 | |
Additional Information | 7 – 60V / 20A |
Status | ![]() |