Alternatively, you can contact us like this:

Power supplies for
Renewable Energy applications

View products

Browse our embedded power supplies by application

Our embedded products for Renewable Energy applications

Harness the potential of renewable energy with TDK-Lambda's cutting-edge power supplies. They provide exceptional reliability, high efficiency, and robust performance, essential for optimizing solar, wind, and other renewable energy systems. With advanced features like wide input voltage ranges, high MTBF (Mean Time Between Failures), and rigorous compliance with global standards, TDK-Lambda power supplies are the ideal choice for sustainable and efficient energy solutions. Pick from our range of products listed below to get more information about each range. You can narrow your search by using our Quick Product Finder.

Pick a product below for more information about that range:

Pick a product below for more information about that range:
Product Name Power Range Construction Outputs
D1SE
NEW
120/480W DIN rail power supply
120W 480W 1 output
DUSH
NEW
960W Uninterruptible DC Power Supplies
- 960W 1 output
GSPS High Power Systems
NEW
Configurable solutions up to 90kW in 20U, 19 inch rack cabinet
30kW 90kW 1 output
DRB 3 Phase
120/960W DIN-Rail power supplies
120W 960W 1 output
GENESYS+™
1kW, 1.7kW, 2.7kW, 3.4kW, 5kW and 7.5kW in 1U
1kW 7.5kW 1 output
GENESYS+™ GSPL
15kW in 2U & 22.5kW in 3U
15kW 22.5kW 1 output
PH-A
50W-600W High Density Power Modules
50W 1.2kW 1 output
MU4
600W/800W 1U Modular power supply
600W 800W 1 to 5 outputs
DRB
15-480W Single Output DIN Rail Power Supplies
15W 480W 1 output
XMS500A
500W, 1U, Configurable, Class I or II AC-DC power supply
500W 500W 1 output
GENESYS+™ 1U Half rack
1kW and 1.5kW 1U Half Rack Mount power supply
1kW 1.56kW 1 output
GENESYS+™ GSP
10kW in 2U & 15kW in 3U
10kW 15.3kW 1 output
QM
550W - 2000W Modular power supply
550W 2kW 1 to 18 outputs
EZA11kW
11,000W Bi-Directional DC-DC Converter
11kW 11kW 1 output
QS
Up to 1200W, Single Output Medical and Industrial Power Supply
600W 1.2kW 1 output
RP Series
20A, 7 to 60VDC Reverse Protection Module
- - -
HAH and HAQ Series
Half and quarter brick heat sinks for the CN-A and PH-A series
- - -
EVS
300-600W Constant Current Power Supplies
300W 600W 1 output
CPFE1000FI
720-1000W Conduction Cooled Power Supplies
720W 1kW 1 output
EZA2500-32048
2500W Bi-Directional DC-DC Converter
2.5kW 2.5kW 1 output
Want to know more about our power supply solutions?

Visit our news website to read about how our products are used in real-world applications.

Learn more

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

PAGE TOP

PAGE TOP