Alternatively, you can contact us like this:
The Vega-Lite modular power supply series utilises a sub-set of Vega modules, enabling the output power to be increased to 550W and 750/900W. Like the Vega series, there is no minimum loading and up to five modules can be selected to provide one to ten outputs. Both IEC 60950-1 and medical 60601-1 certifications are available with a variety of signalling and two earth leakage current options.
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample |
---|---|---|---|---|---|---|---|
Vega-Lite (up to 11 outputs) |
550W
(Low line) 900W (High line) |
1.8V - 56V / 60A | Enclosed | ![]() |
Enquire |
![]() |
Part number | |
---|---|
Vega-Lite (up to 11 outputs) | |
Power |
550W
(Low line) 900W (High line) |
Output info | 1.8V - 56V / 60A |
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
TDK-Lambda’s Vega modular power supplies meet latest medical approvals
Read the article