Alternatively, you can contact us like this:
TDK-Lambda's Alpha series of 1000 to 1500W modular supplies are fully configurable and can provide between one and 16 adjustable outputs. Up to 8 modules – single or dual outputs – can be fitted with output voltages from 1.8V to 48V and output currents of up to 120 amps. No minimum loads are required and inhibit, AC fail, current-share and DC-good signals are available as options. IEC 60601-1 medical certifications are available for the 1000W model.
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample |
---|---|---|---|---|---|---|---|
Alpha 1500 (up to 16 outputs) | 1.5kW | 1.8V - 48V / 200A | Enclosed | ![]() |
Enquire |
![]() |
|
Alpha 1000 (up to 14 outputs) | 1kW | 1.8V - 48V / 200A | Enclosed | ![]() |
Enquire |
![]() |
Part number | |
---|---|
Alpha 1500 (up to 16 outputs) | |
Power | 1.5kW |
Output info | 1.8V - 48V / 200A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
Alpha 1000 (up to 14 outputs) | |
Power | 1kW |
Output info | 1.8V - 48V / 200A |
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
Important announcement: Operation of ac-dc power supplies from dc input
Read the article
TDK-Lambda Alpha 1000 modular power supplies meet latest medical approvals
Read the article