Alternatively, you can contact us like this:
The iCH series is one of TDK-Lambda's third generation DOSA-2+ compatible Point of Load, surface mount DC-DC converters. The product's fully optimised control loop provides excellent transient response characteristics, without the need for external loop components. Measuring 12.2 x 12.2mm, the product will deliver 12A (200% more than the iCF models) from either a 5V or 12V nominal input with efficiency levels of up to 97%.
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample |
---|---|---|---|---|---|---|---|
iCH12012A007V-007-R | 85W |
7V / 12A |
Open Frame DOSA smt | ![]() |
Enquire |
![]() |
Part number | |
---|---|
iCH12012A007V-007-R | |
Power | 85W |
Output info |
7V / 12A |
Construction | Open Frame DOSA smt |
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
Compact 12A POL DC-DC converters have a wide 0.7V to 8.5V output adjustment range
Read the article