Alternatively, you can contact us like this:
The iAH series is one of TDK-Lambda's third generation DOSA-2+ compatible Point of Load, surface mount DC-DC converters. The product's fully optimised control loop provides excellent transient response characteristics, without the need for external loop components. Measuring 33 x 13.5mm, the product will deliver 40A (100% more than the iAF models) from either a 5V or 12V nominal input with efficiency levels of up to 96%.
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample |
---|---|---|---|---|---|---|---|
iAH12040A007V-007-R (up to 150W) | 150W | 0.7V - 5.5V / 40A | Open Frame DOSA smt | ![]() |
Enquire |
![]() |
Part number | |
---|---|
iAH12040A007V-007-R (up to 150W) | |
Power | 150W |
Output info | 0.7V - 5.5V / 40A |
Construction | Open Frame DOSA smt |
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
Low profile Point of Load DC-DC converter delivers 40A
Read the article