Alternatively, you can contact us like this:
TDK-Lambda have become the industry leaders for our compact, high resolution DC programmable power supplies. Standard models range in output power from 200 W to 22.5 kW whilst parallel connection enables solutions up to 90kW. Outputs up to 1500V are available and our products offer various remote interface options.
Our DC programmable powers supply ranges offer:
Our DC programmable power supplies have been designed for a broad range of applications. Select your application to discover the products recommended for you or see below for all our DC programmable power supplies. You can also narrow your search by using our Quick Product Finder.
We have a range of programmable products suited for the design and testing of a wide range of modern auotmotive electronic systems.
Our programmable power supplies are instrumental in the field of testing to minimise NVH (noise, vibration and harshness) during application design.
Our new range of Genesys AC Sources has been developed to facilitate the design and testing of a broad spectrum of mains-connected electronic systems.
Our selection of off-the-shelf programmable power supplies empowers engineers to integrate hardware-in-the-loop testing into the design phase of multiple control systems.
Our programmable power supplies enable engineers to simulate the intermittent and fluctuating nature of renewable power sources during the design phase of products that will rely on renewables in the field.
A huge range of personal devices as well as more powerful machines are now battery powered. Our programmable powers supplies enable engineers to simulate fluctuating battery power, as well as accurately testing actual battery power, during application design and test phases.
These sectors rely on electronic systems that need to meet the highest safety, reliability and performance standards. Our programmable power supplies offer the precision required during the design and testing of mission-critical systems.
Our range of programmable power supplies allows engineers to design and test sensitive electronic systems capable of withstanding the rigours of the maritime enviornment for marine applications relied on by vessels large and small.
Pick from our DC Programmable Power Supplies listed here to get more information about each range. You can narrow your search by using our Quick Product Finder. Alternatively you can use the filtering options below.
Pick a product below for more information about that range:
Pick a product below for more information about that range: | ||||
---|---|---|---|---|
Product Name | Power Range | Construction | Outputs | |
GSPS High Power Systems
NEW
Configurable solutions up to 90kW in 20U, 19 inch rack cabinet
|
30kW | 90kW | 1 output | |
GENESYS+™
1kW, 1.7kW, 2.7kW, 3.4kW, 5kW and 7.5kW in 1U
|
1kW | 7.5kW | 1 output | |
GENESYS+™ GSPL
15kW in 2U & 22.5kW in 3U
|
15kW | 22.5kW | 1 output | |
Genesys™ 2 HE
3.3kW and 5kW Rack Mount power supply
|
3.2kW | 5.2kW | 1 output | |
SFL
High end programmable 300W and 1,000W DC electronic loads
|
300W | 1kW | 1 output | |
GENESYS+™ 1U Half rack
1kW and 1.5kW 1U Half Rack Mount power supply
|
1kW | 1.56kW | 1 output | |
GENESYS+™ GSP
10kW in 2U & 15kW in 3U
|
10kW | 15.3kW | 1 output | |
Genesys™ 1U
750W, 1.5kW & 2.4kW Rack Mount power supply
|
600W | 2.4kW | 1 output | |
Z+
2U 200W, 400W, 600W and 800W Bench or Rack Mount Power Supply
|
200W | 800W | 1 output | |
Genesys™ 1 HE (half Rack)
750W 1U Half Rack Mount power supply
|
600W | 780W | 1 output |
Visit our news website to read about how our products are used in real-world applications.
Learn more