Alternatively, you can contact us like this:

Programmable Power Supplies

AC-DC Power Supplies

Genesys™ 1U Half rack

750W 1U Half Rack Mount power supply

This Genesys™ series can supply power ratings up to 780W, the highest power density available in a 1U half rack size. It offers voltages of up to 600V and currents of up to 100A. Multiple remote programming methods are available including built-in RS232 & RS485 and optional LAN, GPIB & isolated analogue interfaces. The units can operate in either constant current or constant voltage mode and accepts a wide 85-265Vac input. The product is backed with a five year warranty.

Genesys™ 1U Half rack

Features

  • Highest Power Density Available - 750W in 1U in half rack size
  • Wide Range Input
  • Active PFC
  • Output Voltage up to 600V
  • Built in RS232/RS-485 Interface Standard
  • Last Setting Memory

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
GENH6-100 600W 6V / 100A
1U Rack Half wide Current product Enquire   View PDF datasheet
GENH8-90 720W 8V / 90A
1U Rack Half wide Current product Enquire   View PDF datasheet
GENH12.5-60 750W 12.5V / 60A
1U Rack Half wide Current product Enquire   View PDF datasheet
GENH20-38 760W 20V / 38A
1U Rack Half wide Current product Enquire   View PDF datasheet
GENH30-25 750W 30V / 25A
1U Rack Half wide Current product Enquire   View PDF datasheet
GENH40-19 760W 40V / 19A
1U Rack Half wide Current product Enquire   View PDF datasheet
GENH60-12.5 750W 60V / 12.5A
1U Rack Half wide Current product Enquire   View PDF datasheet
GENH80-9.5 760W 80V / 9.5A
1U Rack Half wide Current product Enquire   View PDF datasheet
GENH100-7.5 750W 100V / 7.5A
1U Rack Half wide Current product Enquire   View PDF datasheet
GENH150-5 750W 150V / 5A
1U Rack Half wide Current product Check stock   View PDF datasheet
GENH300-2.5 750W 300V / 2.5A
1U Rack Half wide Current product Check stock   View PDF datasheet
GENH600-1.3 780W 600V / 1.3A
1U Rack Half wide Current product Enquire   View PDF datasheet
Part number
GENH6-100
Power 600W
Output info 6V / 100A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GENH8-90
Power 720W
Output info 8V / 90A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GENH12.5-60
Power 750W
Output info 12.5V / 60A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GENH20-38
Power 760W
Output info 20V / 38A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GENH30-25
Power 750W
Output info 30V / 25A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GENH40-19
Power 760W
Output info 40V / 19A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GENH60-12.5
Power 750W
Output info 60V / 12.5A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GENH80-9.5
Power 760W
Output info 80V / 9.5A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GENH100-7.5
Power 750W
Output info 100V / 7.5A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GENH150-5
Power 750W
Output info 150V / 5A
Construction 1U Rack Half wide
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
GENH300-2.5
Power 750W
Output info 300V / 2.5A
Construction 1U Rack Half wide
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
GENH600-1.3
Power 780W
Output info 600V / 1.3A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Current product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

Genesys™ 1U Half rack Technical Downloads

A word about our software...

In order to download our software you may need to accept the terms and conditions outlined in our End User License Agreement.
Read the EULA

Software

Applications for embedded use of this product

Test applications for this product

Further Resources

PAGE TOP

PAGE TOP