Alternatively, you can contact us like this:

EMC Filters, EMI Filters & Accessories

AC-DC Power Supplies

ZBM20

12V, 15V and 24V 20A Buffer (Hold-Up) Modules

ZBM20 modules are ideal for providing short term hold-up or peak power for loads connected to 12, 15 or 24Vdc AC-DC power supplies. They can supply an additional 380ms hold-up at up to 448W. During normal operation, energy is stored in the ZBM20’s electrolytic capacitors. When the AC power is interrupted for a short period of time, the ZBM20 continues to power the load, allowing equipment to shut-down in a safe and controlled manner. The ZBM20-24 can be set to fixed or variable buffer mode. In fixed mode it will provide power when the input voltage drops to 22.4V, in variable mode when the input decreases by 1V. Multiple buffer modules can be paralleled for additional hold-up time. Product status can be accessed remotely via a DC OK relay, or opto-coupled signals. The output voltage can also be inhibited to avoid an unsafe discharge of the stored energy.

ZBM20

Features

  • Provides 380ms Additional Hold-Up Time at Max Buffer Power
  • Utilizes Electrolytic Capacitors to Store Energy
  • Five Year Warranty
  • Parallel Capable
  • Output Remote On/Off Function

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Additional Information Status Stock Level View PDF datasheet Request quote / sample
ZBM20-12 11V 20A Buffer Module Current product Enquire View PDF datasheet
ZBM20-15 13.8V 20A Buffer Module Current product Enquire View PDF datasheet
ZBM20-24 22.4V 20A Buffer Module Current product Enquire View PDF datasheet
Part number
ZBM20-12
Additional Information 11V 20A Buffer Module
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
ZBM20-15
Additional Information 13.8V 20A Buffer Module
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
ZBM20-24
Additional Information 22.4V 20A Buffer Module
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Current product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick product finder

Choose your power supply type to begin:

ZBM20 videos

Range Overview Video

ZBM20 12V, 15V and 24V 20A Buffer (Hold-Up) Modules

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

ZBM20 Technical Downloads

ZBM20 In the TDK-Lambda Newsroom

Open frame buffer modules offer 380ms additional hold-up for 12V, 15V or 24V output power supplies
Read the article

Applications for this product

Further Resources

PAGE TOP

PAGE TOP