Alternatively, you can contact us like this:
The MU4 series comes in a 1U fan cooled Aluminium case offering 600W low line and 800W high line. With intelligent fan control, the MU4 fan rotation speed can be reduced, producing audible noise as low as 36dBA*
Initially, nine modules are available with ratings from 150W to 480W, offering a continuous range of voltages from 3.3V to 104V. With 1 MOPP (1.5kVac) input to ground, 2 MOPP (4kVac) input to output and 1 MOPP (1.5kVac) output to ground isolation and a selection of standby and control options including PMBus™ the MU range is certified for both medical and industrial applications and supported by a 7 year warranty
Safety certifications include IEC/EN/ES 60601-1 and IEC/EN/UL 62368-1 with UK CA and CE marking for the Low Voltage, EMC and RoHS Directives. The units also comply with EN 55011-B and EN 55032-B conducted and radiated emissions, and meet the IEC60601-1-2 Edition 4 and IEC 61000-4 immunity standards. They are designed to meet the requirements of IEC61010-1.
*Patent pending. Configuration dependent, nominal conditions of 25°C, 115Vac/240Vac and 80% unit power
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample |
---|---|---|---|---|---|---|---|
MU4 (up to 5 outputs) |
600W
(Low line) 800W (High line) |
3.3V - 104V / 54A | Enclosed | Enquire |
Part number | |
---|---|
MU4 (up to 5 outputs) | |
Power |
600W
(Low line) 800W (High line) |
Output info | 3.3V - 104V / 54A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample |
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
1U high modular power supply delivers up to 800W with BF-ready isolation and extremely low acoustic noise - quiet by design
Read the article
MU4