Get in touch!


I am:

Alternatively, you can contact us like this:

If you're not sure which product you need, try our Quick Product Finder

Programmable Power Supplies

AC-DC Power Supplies

GENESYS+™ 1U Half rack

1kW and 1.5kW 1U Half Rack Mount power supply

The new, five year warranty, GENESYS+ GH1kW and GH1.5kW half rack, 1U programmable power supply series can deliver power ratings up to 1500W, with the highest power density and lightest weight (< 3.5kg ) available in a half rack size. It offers voltages of up to 600V and output current up to 150A with constant voltage, constant current and constant power operation. Control of voltage and current slew rate, arbitrary waveform generation and storage, internal resistance simulation and display brightness control are all standard features. Multiple remote programming methods are available including LAN, USB ,RS232 / RS485 and isolated analogue interfaces built in as standard. Interface options include IEEE488, Modbus-TCP, EtherCAT and more. A unique, easy auto configuring master / slave paralleling system enables scalable power systems to be configured. The GH models accept single phase input 85-265Vac.

GENESYS+™ 1U Half rack

Features

  • Arbitrary Waveform Generation and Storage
  • Programmable Slew Rate Control
  • Constant Voltage, Constant Current and Constant Power Limit Operation 
  • Internal Resistance Programming 
  • Built-In LAN, USB, RS-232/RS-485 and Isolated Analogue Interfaces
  • Optional EtherCAT, Modbus-TCP and IEEE488 Interfaces 
  • Blank Front Panel Option
  • 5 Year Warranty

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level Datasheet Request quote / sample
GH10-100 1kW 10V / 100A
1U Rack Half wide Current product Enquire   Datasheet
GH10-150 1.5kW 10V / 150A
1U Rack Half wide Current product Enquire   Datasheet
GH20-50 1kW 20V / 50A
1U Rack Half wide Current product Enquire   Datasheet
GH20-75 1.5kW 20V / 75A
1U Rack Half wide Current product Enquire   Datasheet
GH30-34 1.02kW 30V / 34A
1U Rack Half wide Current product Enquire   Datasheet
GH30-50 1.5kW 30V / 50A
1U Rack Half wide Current product Enquire   Datasheet
GH40-25 1kW 40V / 25A
1U Rack Half wide Current product Enquire   Datasheet
GH40-38 1.52kW 40V / 38A
1U Rack Half wide Current product Enquire   Datasheet
GH60-17 1.02kW 60V / 17A
1U Rack Half wide Current product Enquire   Datasheet
GH60-25 1.5kW 60V / 25A
1U Rack Half wide Current product Enquire   Datasheet
GH80-12.5 1kW 80V / 12.5A
1U Rack Half wide Current product Enquire   Datasheet
GH80-19 1.52kW 80V / 19A
1U Rack Half wide Current product Enquire   Datasheet
GH100-10 1kW 100V / 10A
1U Rack Half wide Current product Enquire   Datasheet
GH100-15 1.5kW 100V / 15A
1U Rack Half wide Current product Enquire   Datasheet
GH150-7 1.05kW 150V / 7A
1U Rack Half wide Current product Enquire   Datasheet
GH150-10 1.5kW 150V / 10A
1U Rack Half wide Current product Enquire   Datasheet
GH300-3.5 1.05kW 300V / 3.5A
1U Rack Half wide Current product Enquire   Datasheet
GH300-5 1.5kW 300V / 5A
1U Rack Half wide Current product Enquire   Datasheet
GH600-1.7 1.02kW 600V / 1.7A
1U Rack Half wide Current product Enquire   Datasheet
GH600-2.6 1.56kW 600V / 2.6A
1U Rack Half wide Current product Enquire   Datasheet
Part number
GH10-100
Power 1kW
Output info 10V / 100A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
Datasheet Datasheet
Request quote / sample
GH10-150
Power 1.5kW
Output info 10V / 150A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
Datasheet Datasheet
Request quote / sample
GH20-50
Power 1kW
Output info 20V / 50A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
Datasheet Datasheet
Request quote / sample
GH20-75
Power 1.5kW
Output info 20V / 75A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
Datasheet Datasheet
Request quote / sample
GH30-34
Power 1.02kW
Output info 30V / 34A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
Datasheet Datasheet
Request quote / sample
GH30-50
Power 1.5kW
Output info 30V / 50A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
Datasheet Datasheet
Request quote / sample
GH40-25
Power 1kW
Output info 40V / 25A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
Datasheet Datasheet
Request quote / sample
GH40-38
Power 1.52kW
Output info 40V / 38A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
Datasheet Datasheet
Request quote / sample
GH60-17
Power 1.02kW
Output info 60V / 17A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
Datasheet Datasheet
Request quote / sample
GH60-25
Power 1.5kW
Output info 60V / 25A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
Datasheet Datasheet
Request quote / sample
GH80-12.5
Power 1kW
Output info 80V / 12.5A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
Datasheet Datasheet
Request quote / sample
GH80-19
Power 1.52kW
Output info 80V / 19A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
Datasheet Datasheet
Request quote / sample
GH100-10
Power 1kW
Output info 100V / 10A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
Datasheet Datasheet
Request quote / sample
GH100-15
Power 1.5kW
Output info 100V / 15A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
Datasheet Datasheet
Request quote / sample
GH150-7
Power 1.05kW
Output info 150V / 7A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
Datasheet Datasheet
Request quote / sample
GH150-10
Power 1.5kW
Output info 150V / 10A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
Datasheet Datasheet
Request quote / sample
GH300-3.5
Power 1.05kW
Output info 300V / 3.5A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
Datasheet Datasheet
Request quote / sample
GH300-5
Power 1.5kW
Output info 300V / 5A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
Datasheet Datasheet
Request quote / sample
GH600-1.7
Power 1.02kW
Output info 600V / 1.7A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
Datasheet Datasheet
Request quote / sample
GH600-2.6
Power 1.56kW
Output info 600V / 2.6A
Construction 1U Rack Half wide
Status Current product
Stock Level Enquire
Datasheet Datasheet
Request quote / sample
Key : Current product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

GENESYS+™ 1U Half rack videos

Range Overview Video

GENESYS+™ 5kW 1U programmable power supply video

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

GENESYS+™ 1U Half rack Technical Downloads

GENESYS+™ 1U Half rack In the TDK-Lambda Newsroom

1kW programmable DC power supplies available in 1U high full or half rack sizes
Read the article

EtherCAT interface option added to programmable DC power supply series
Read the article

ModBUS-TCP interface option added to programmable DC power supply series
Read the article

1U half-rack programmable DC power supplies deliver 1,500W
Read the article

A word about our software...

In order to download our software you may need to accept the terms and conditions outlined in our End User License Agreement.
Read the EULA

Software

Applications for embedded use of this product

Test applications for this product

Further Resources

PAGE TOP

PAGE TOP