Alternatively, you can contact us like this:
This form is protected by Cloudflare and their Privacy Policy and Terms of Service apply.
ZMS100 Single Output 100W 2 x 4" power supply
To satisfy the broad range of Test & Measurement equipment applications we offer standard AC-DC power supply ranges from 5W to 1500W, including configurable models with up to 16 outputs, DIN Rail and Programmable power supplies in 1U, 2U,3U (bench or 19 inch rack mounting).
The compact and highly efficient ZMS range is the latest addition to our extensive AC-DC power supply range.
For the most complex applications we can provide a full custom power supply design service.
Z+ 2U Programmable Bench or Rack Mount Power Supply
TDK-Lambda's highly efficiency and reliable benchtop and rack mounted power supplies are designed to meet the demands of a broad range of Test & Measurement applications.
The Z+ and Genesys™ Programmable power supplies are available as standard models from 200W to 15kW and provide solutions over 60kW.
EZA 2500W digitally controlled, 1U Bidirectional DC-DC Converter
From 1.5W to 2500W, our DC-DC Converter offering includes highly efficient Point of Load converters and the new EZA Bidirectional models
How can we help?
Get in touch if you'd like more information about any of our products or services.
Contact Us