Alternatively, you can contact us like this:
This form is protected by Cloudflare and their Privacy Policy and Terms of Service apply.
See our new competitively priced models featuring very high efficiency and extremely narrow case widths.
The DRB Economy range is available in 15, 30, 50, 100, 120, 240 and 480W versions with a choice of 5, 12, 15, 24 and 48VDC outputs.
The DRF Premium range has efficiency up to 94% and comes in 120W, 240W, 480W and 960W versions with 24VDC outputs.
Contact us for more information
To satisfy the broad range of industrial equipment process control and building automation applications we offer standard AC-DC DIN Rail power supply ranges from 7.5W to 960W.
We offer a wide choice of single phase and 3 phase models from 15W to 960W in conventional narrow case formats and a range of low profile case models from 10W to 100W
New! DIN Rail mount accessories
Our DIN Rail mount filter range has a very large range of AC and DC rated EMC filters – from single phase 3A to three phase 300A.
The DRM40 redundancy module offers a low voltage drop, warning signals and assists load balancing between power supplies
Our DC-DC DIN Rail power supply range provides an economical solution for industrial applications, process control, factory automation, as well as in alarm and security systems.
We offer standard DC-DC Din Rail converters from 15W to 500W in a wide range of input-output combinations
Contact us for more information
How can we help?
Get in touch if you'd like more information about any of our products or services.
Contact Us