Alternatively, you can contact us like this:
This form is protected by Cloudflare and their Privacy Policy and Terms of Service apply.
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
GH 1kW, 1.5kW Half-Rack 1U
G 1kW, 1.7kW, 2.7kW, 3.4kW, 5kW, 7.5kW in 1U
GSP 10kW, 15kW in 2U / 3U
GSPL 15kW, 22.5kW in 2U / 3U
GSPS 30kW, 45kW, 60kW High Power System in 20U
Product Highlights
Product Features
General
Control Interfaces
Programming
Environmental
Mechanical
Key Specifications
1kW~1.5kW Half Rack series
1kW~22.5kW series
GENESYS+™ Series - Suitable for many applications
Configurable solutions 30kW/ 45kW/ 60kW in 20U Height, 19 inch rack cabinet
The GENESYS+ ™ Scalable Power System with GSP15kW SERIES assembly are compact, efficient and flexible DC power supplies.
GENESYS+ power sink (PSINK)
Provides a fast discharge of the output capacitance designed primarily for the automotive market
Key Specifications
Applications
How can we help?
Get in touch if you'd like more information about any of our products or services.
Contact Us