Alternatively, you can contact us like this:
This form is protected by Cloudflare and their Privacy Policy and Terms of Service apply.
Posted : 13 Jul 2005
Lambda has extended its NV-Power range of single and multi-output power supplies by adding numerous extra output voltage combinations. The compact, yet highly efficient supply crams 9.3W per cubic inch, making it ideal for test and instrumentation, broadcast, medical, automation, computing and security applications.
Significant new models include high power 12V and 24V single output units capable of 180W in a 5in x 3in (127 x 76mm) package and suitable for 1U enclosures.
The NV-175, which can be specified with up to 5 outputs selectable from 1.8, 2.7, 3.3, 5, 12, 15 or 24V combinations, can deliver up to 25A through a single output. With an efficiency of up to 90%, heat generation is minimised. Medical applications are easily met due to the extremely low leakage current and curve B EMI performance.
Paul Goodwin, Product Manager with Lambda, commented: “Electronic equipment is becoming more complex, and the requirement for more functionality in a smaller space is growing. Our customers want thermally efficient power supplies that have leading edge power density. The NV-175, fits that need perfectly and is a valuable addition to Lambda’s range.”