Alternatively, you can contact us like this:
This form is protected by Cloudflare and their Privacy Policy and Terms of Service apply.
Posted : 09 Apr 2024
TDK Corporation (TSE:6762) announces additional output voltage models to the 250W rated TDK-Lambda brand CUS250M series of power supplies in the industry standard 2” x 4” footprint. The full range now covers 12V, 15V, 18V, 24V, 28V, 36V and 48V and is certified to the IEC 62368-1 and IEC 60601-1 safety standards for industrial and medical applications. This includes both Class I and Class II (no earth ground required) installations.
The CUS250M has mechanical configurations that enable convection and/or conduction cooling through the product’s baseplate to provide silent cooling. Applications include medical, home healthcare, dental, test, measurement, broadcast, professional audio and industrial equipment.
The output can be adjusted to accommodate non-standard voltages, either by the factory or using the on-board potentiometer. The CUS250M operates across an 85 to 264Vac input and has a low earth leakage current of less than 150µA - including all tolerances. The touch current is <10µA (Class I) and <70µA (Class II).
In ambient temperatures of -20°C to +45°C the CUS250M can deliver up to 250W conduction cooled without external air. With appropriate derating, operation at up to +80°C is also possible. With 1m/s of external airflow, or the optional integral fan, at +70°C the series can provide an output power of up to 125W. As the efficiency is up to 94%, less internal heat is generated, reducing component temperatures. The average efficiency, measured at 25, 50, 75 and 100% loads, is greater than 91%, and offload power consumption is less than 0.5W when the output is inhibited.
Options for the CUS250M include a 5V 0.1A standby voltage, remote on/off (inhibit or enable), DC OK and AC Fail signals and a choice of open frame, U channel, U channel with cover or top mounted fan mechanical constructions.
The product design reduces electrolytic capacitor heat degradation, including the use of polymer output capacitors that offer a low ESR and high ripple current tolerance. The high-voltage energy storage capacitor is mounted on the edge of the PCB for minimum heat rise. The component layout enables more effective cooling for both convection and forced air applications, enhancing reliability and field life. Careful component layout on the underside of the PCB distributes heat evenly across the base, improving thermal transmission. A unique output terminal/choke combination (patent pending) reduces common mode output noise.
Input to output isolation is 4000Vac (2 x MoPP), input to ground isolation 1500Vac (1 x MoPP) and the output to ground isolation is 1500Vac (1 x MoPP) for B and BF rated medical equipment. Safety certification is to IEC/EN 60601-1, ES 60601-1. IEC/EN/CSA/UL 62368-1 standards and the CUS250M is CE / UKCA marked to the Low Voltage, EMC and RoHS Directives. The series is compliant with IEC/EN 60335-1 and IEC/EN 61010-1, meeting EN 55011-B, EN 55032-B radiated and conducted emissions with significant margins (both Class I and Class II) and complies with the EN 60601-1-2:2015 (Edition 4) and EN 61000-4 immunity standards.