Alternatively, you can contact us like this:

This form is protected by Cloudflare and their Privacy Policy and Terms of Service apply.

Browse our AC-DC Power Supplies

Our AC-DC Power Supplies

Filters: LED Lighting & Signs
TDK-Lambda's power supplies are engineered to meet the demanding requirements of LED lighting and signage applications. With a focus on high efficiency, reliability and long lifespan, our products ensure optimal performance and minimal maintenance. Our power supplies offer robust protection features, including overvoltage, overcurrent and short-circuit protection, which are crucial for the durability of LED systems. The compact and versatile designs allows easy integration into various lighting and sign configurations. Pick from our range of products listed below to get more information about each range. You can narrow your search by using our Quick Product Finder.

Pick a product below for more information about that range:

Pick a product below for more information about that range:
Product Name Power Range Construction Outputs
D1SE
NEW RANGE
120/480W DIN rail power supplyDIN Rail mount
120W 480W DIN Rail mount 1 output
HWS3000G
NEW RANGE
3,000W Programmable CVCC AC-DC Power SuppliesChassis mount
1.5kW 3kW Chassis mount 1 output
RFE
1600-2500W Single output 1U front end power suppliesChassis mount
1.504kW 2.5kW Chassis mount 1 output
HWS-A
15-150W Industrial Power SuppliesChassis mount
10W 158.4W Chassis mount 1 output
CUS800M and CUS1000M
3.3” x 6.7” 680W to 1000W AC-DC Power SuppliesChassis mount
680W 1kW Chassis mount 1 output
CUS250M
2 x 4” 250W AC-DC Power SuppliesChassis mount
250W 250W Chassis mount 1 output
CPFE
Baseplate-cooled 1000W AC-DC power suppliesChassis mount
720W 1.008kW Chassis mount 1 output
PFH500F
504W AC-DC Power ModulePCB mount
504W 504W PCB mount 1 output
TPF45000-385
45kW 385V rack mount power supplyRack mount
42kW 45kW Rack mount 1 output
CUS500M1
3 x 5” 500W AC-DC Power SuppliesChassis mount
300W 504W Chassis mount 1 output
RWS-B
50-1500W General Purpose and Medical Power SuppliesChassis mount
50W 1.5kW Chassis mount 1 output
CUS150M
2 x 4” 150W AC-DC Power SuppliesChassis mount
120W 150W Chassis mount 1 output
CUS100ME
2 x 4” 100W AC-DC Power Supplies Chassis mount
100W 100W Chassis mount 1 output
CUS400M
3 x 5” 400W AC-DC Power SuppliesChassis mount
250W 400W Chassis mount 1 output
SWS600/1000L
600W & 1000W Low Profile Single Output Power SuppliesChassis mount
600W 1.056kW Chassis mount 1 output
CUS600M
3 x 5” 600W AC-DC Power SuppliesChassis mount
400W 600W Chassis mount 1 output
CUS1500M
1500W Medical and Industrial Power SuppliesChassis mount
1.5kW 1.5kW Chassis mount 1 output
CUS200/LD
Single Output 200W Convection/Conduction Power SuppliesChassis mount
79W 153W Chassis mount 1 output
LS
20W - 200W Single Output General Purpose Power SuppliesChassis mount
20W 200W Chassis mount 1 output
CPFE1000FI
720-1000W Conduction Cooled Power SuppliesChassis mount
720W 1kW Chassis mount 1 output
ZWS-BAF
50-300W PCB-type AC-DC Power SuppliesChassis mount
33W 302.4W Chassis mount 1 output
ZWS-BP
150-240W PCB-type Single Output AC-DC Power SuppliesChassis mount
150W 240W Chassis mount 1 output
HWS HD
33W - 1560W Rugged Power SuppliesChassis mount
33W 1.56kW Chassis mount 1 output
GWS
250W & 500W ErP Compliant Power SuppliesChassis mount
250W 500W Chassis mount 1 output
ZWS-B
10-30W PCB-type Single Output AC-DC Power SuppliesChassis mount
10W 30W Chassis mount 1 output

Latest Products

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

HWS3000G

The compact HWS3000G AC-DC power supplies can deliver 1,500W with a low-line input voltage of 85 to 132Vac and 3,000W at high-line 170 to 265Vac. The HWS3000GT has a rating of 3,000W with a three-phase input voltage of 170 - 265Vac. With nominal output voltages  of 24V, 48V, 60V and 130V the output voltages and currents are fully programmable (CV/CC) from zero up to their maximum rating. This can be achieved using a serial RS485 interface (MODBus protocol) or analog 1-5V or 4-20mA signals. Up to three units can be connected in series and / or ten units in parallel. The HWS3000G and GT are packaged in a compact 270 x 150 x 61mm (10.6 x 5.9 x 2.4”) footprint and have conservatively rated electrolytic capacitor temperatures for long field life. The warranty period is seven years.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

CUS800M and CUS1000M

The compact CUS800M / 1000M series of single output AC-DC power supplies are available with 12V, 24V, 36V and 48V outputs in a compact 3.3 x 6.7 inch footprint and can deliver up to 800W or 1000W.

Efficiency of up to 95.5% (model dependent) is possible. A cover with integral end mounted variable speed cooling fan is provided as standard.

Safety certifications include IEC/EN/ES 60601-1 and IEC/EN/UL 62368-1 with UKCA and CE marking for the Low Voltage, EMC and RoHS Directives. The units also comply with EN 55011-B and EN 55032-B conducted and radiated emissions , and meet the EN 61000-3-2 harmonics, IEC60601-1-2 Edition 4 and IEC 61000-4 immunity standards.

Typical applications include medical (B and BF type), dental, test and measurement, broadcast, professional audio and industrial equipment.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

PF1500B

Non-standard power requirements can be achieved using high efficiency, board mounted power modules. The PF-B series of AC-DC converters can be used to provide rectification and power factor correction, delivering 360Vdc to individual DC-DC converters, or loads, from wide range AC inputs.

The full brick PF1500B-360 modules are rated at 1512W for an input of 170 to 265V and 1008W from 85 to 265V. They have an efficiency of up to 96.5% and operating temperatures from -40 to +100oC. The modules are conduction cooled using  the PF-B baseplate.

For higher power loads, the units can be connected in parallel.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

DTM

The DTM medical external power supplies are housed in a rugged plastic case and are rated from 25 to 300W with output voltages from 5V to 54V. With off-load power draws as low as 75mW and high average efficiencies, the units are compliant to ErP Directives and the DoE Level V and VI standards. Class II operation (no ground wire) is available in 36W, 65W, 70W, 110W, 160W & 300W and is suitable for clinical and home healthcare applications.  

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

DTM

The DTM medical external power supplies are housed in a rugged plastic case and are rated from 25 to 300W with output voltages from 5V to 54V. With off-load power draws as low as 75mW and high average efficiencies, the units are compliant to ErP Directives and the DoE Level V and VI standards. Class II operation (no ground wire) is available in 36W, 65W, 70W, 110W, 160W & 300W and is suitable for clinical and home healthcare applications.  

Learn more
Previous slide Next slide

View all products

PAGE TOP

PAGE TOP