Alternatively, you can contact us like this:

This form is protected by Cloudflare and their Privacy Policy and Terms of Service apply.

Browse our AC-DC Power Supplies

Our AC-DC Power Supplies

Filters: Medical / Clinical / Scientific
Power systems for electronic medical systems need to meet strict reliability, safety and regulatory compliance. Additional requirements include providing stable and clean power to sensitive medical devices to prevent malfunctions or errors that could jeopardize patient safety. The power system must also be designed to withstand potential electrical noise and interference (EMC / EMI) in healthcare environments. Overcoming these challenges requires careful design, testing and collaboration among engineers and the power systems' manufacturers. Pick from our range of products listed below to get more information about each range. You can narrow your search by using our Quick Product Finder.

Pick a product below for more information about that range:

Pick a product below for more information about that range:
Product Name Power Range Construction Outputs
CUS800M and CUS1000M
NEW RANGE
3.3” x 6.7” 680W to 1000W AC-DC Power SuppliesChassis mount
680W 1kW Chassis mount 1 output
CUS250M
NEW MODEL
2 x 4” 250W AC-DC Power SuppliesChassis mount
250W 250W Chassis mount 1 output
CUS30M & CUS60M
Single Output 30 - 60W Medical & ITE Power SuppliesChassis mount
30W 60W Chassis mount 1 output
DTM
25W to 300W Medical AC-DC External Power SuppliesExternal
25W 300W External 1 output
MU4
600W/800W 1U Modular power supplyChassis mount
600W 800W Chassis mount 1 to 5 outputs
CUS500M1
3 x 5” 500W AC-DC Power SuppliesChassis mount
300W 504W Chassis mount 1 output
GXE600
Single Output 600W Programmable Medical & ITE Power SuppliesChassis mount
600W 600W Chassis mount 1 output
NV-Power Configurable
Chassis Mount AC-DC Power suppliesChassis mount
180W 180W Chassis mount 1 to 5 outputs
RWS-B
50-1500W General Purpose and Medical Power SuppliesChassis mount
50W 1.5kW Chassis mount 1 output
Vega
Modular 450, 650 and 900W power suppliesChassis mount
300W 900W Chassis mount 1 to 10 outputs
Vega-Lite
Vega-Lite Modular Power SolutionsChassis mount
480W 900W Chassis mount 1 to 10 outputs
CUS200M
Single Output 200 to 250W Medical & ITE Power SuppliesChassis mount
200.4W 254.4W Chassis mount 1 output
CUS150M
2 x 4” 150W AC-DC Power SuppliesChassis mount
120W 150W Chassis mount 1 output
CUS100ME
2 x 4” 100W AC-DC Power Supplies Chassis mount
100W 100W Chassis mount 1 output
XMS500A
500W, 1U, Configurable, Class I or II AC-DC power supplyChassis mount
500W 500W Chassis mount 1 output
CUS350MP
350/500W Medical Power Supplies with a 1000W Peak CapabilityChassis mount
350W 500W Chassis mount 1 output
CUS400M
3 x 5” 400W AC-DC Power SuppliesChassis mount
250W 400W Chassis mount 1 output
WMM30
25 to 30W Medical Wall Mount Power SuppliesExternal
25W 30W External 1 output
SWS600/1000L
600W & 1000W Low Profile Single Output Power SuppliesChassis mount
600W 1.056kW Chassis mount 1 output
QM
550W - 2000W Modular power supplyChassis mount
550W 2kW Chassis mount 1 to 18 outputs
KMS-A
15-60W Medical AC-DC PCB Mount Power SuppliesPCB mount
15W 60W PCB mount 1 output
NV-Power Modular
Chassis mount AC-DC Power supplyChassis mount
350W 1.15kW Chassis mount 8 outputs
CUS600M
3 x 5” 600W AC-DC Power SuppliesChassis mount
400W 600W Chassis mount 1 output
CUS1500M
1500W Medical and Industrial Power SuppliesChassis mount
1.5kW 1.5kW Chassis mount 1 output
QS
Up to 1200W, Single Output Medical and Industrial Power SupplyChassis mount
600W 1.2kW Chassis mount 1 output
CSS
40-150W medical AC-DC power suppliesChassis mount
40W 150W Chassis mount 1 output
CUT
35W-75W Low Profile Triple Output power suppliesChassis mount
35W 75W Chassis mount 3 outputs
CUS350M
Single Output Medical & ITE Power SuppliesChassis mount
348W 420W Chassis mount 1 output
EFE-M
300W - 400W medical AC-DC digital power suppliesChassis mount
200W 400W Chassis mount 1 to 3 outputs
HWS ME
30W - 1500W Single output medical power suppliesChassis mount
30W 1.56kW Chassis mount 1 output
Alpha 1000-1500 (CA)
NRND
1000 & 1500W modular power suppliesChassis mount
1kW 1.5kW Chassis mount 1 to 16 outputs

Latest Products

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

HWS3000G

The compact HWS3000G AC-DC power supplies can deliver 1,500W with a low-line input voltage of 85 to 132Vac and 3,000W at high-line 170 to 265Vac. The HWS3000GT has a rating of 3,000W with a three-phase input voltage of 170 - 265Vac. With nominal output voltages  of 24V, 48V, 60V and 130V the output voltages and currents are fully programmable (CV/CC) from zero up to their maximum rating. This can be achieved using a serial RS485 interface (MODBus protocol) or analog 1-5V or 4-20mA signals. Up to three units can be connected in series and / or ten units in parallel. The HWS3000G and GT are packaged in a compact 270 x 150 x 61mm (10.6 x 5.9 x 2.4”) footprint and have conservatively rated electrolytic capacitor temperatures for long field life. The warranty period is seven years.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

CUS800M and CUS1000M

The compact CUS800M / 1000M series of single output AC-DC power supplies are available with 12V, 24V, 36V and 48V outputs in a compact 3.3 x 6.7 inch footprint and can deliver up to 800W or 1000W.

Efficiency of up to 95.5% (model dependent) is possible. A cover with integral end mounted variable speed cooling fan is provided as standard.

Safety certifications include IEC/EN/ES 60601-1 and IEC/EN/UL 62368-1 with UKCA and CE marking for the Low Voltage, EMC and RoHS Directives. The units also comply with EN 55011-B and EN 55032-B conducted and radiated emissions , and meet the EN 61000-3-2 harmonics, IEC60601-1-2 Edition 4 and IEC 61000-4 immunity standards.

Typical applications include medical (B and BF type), dental, test and measurement, broadcast, professional audio and industrial equipment.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

PF1500B

Non-standard power requirements can be achieved using high efficiency, board mounted power modules. The PF-B series of AC-DC converters can be used to provide rectification and power factor correction, delivering 360Vdc to individual DC-DC converters, or loads, from wide range AC inputs.

The full brick PF1500B-360 modules are rated at 1512W for an input of 170 to 265V and 1008W from 85 to 265V. They have an efficiency of up to 96.5% and operating temperatures from -40 to +100oC. The modules are conduction cooled using  the PF-B baseplate.

For higher power loads, the units can be connected in parallel.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

DTM

The DTM medical external power supplies are housed in a rugged plastic case and are rated from 25 to 300W with output voltages from 5V to 54V. With off-load power draws as low as 75mW and high average efficiencies, the units are compliant to ErP Directives and the DoE Level V and VI standards. Class II operation (no ground wire) is available in 36W, 65W, 70W, 110W, 160W & 300W and is suitable for clinical and home healthcare applications.  

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

DTM

The DTM medical external power supplies are housed in a rugged plastic case and are rated from 25 to 300W with output voltages from 5V to 54V. With off-load power draws as low as 75mW and high average efficiencies, the units are compliant to ErP Directives and the DoE Level V and VI standards. Class II operation (no ground wire) is available in 36W, 65W, 70W, 110W, 160W & 300W and is suitable for clinical and home healthcare applications.  

Learn more
Previous slide Next slide

View all products

PAGE TOP

PAGE TOP