Alternatively, you can contact us like this:

This form is protected by Cloudflare and their Privacy Policy and Terms of Service apply.

Browse our AC-DC Power Supplies

Our AC-DC Power Supplies

Filters: 1001W +

Our extensive standard AC-DC power supplies range from 4W to 4,000W, one to 18 output voltages and single or three phase inputs.

Select the desired mechanical configuration from the icons above or to narrow your search, use our simple to use Quick Product Finder. Below you can filter by our newest products, power rating or application.  Alternatively click on a product photograph to view the full power supply details.

TDK-Lambda is a trusted leader in the design and manufacturer of power supplies.  Our innovative products can be found operating reliably in medical, industrial, process control, test and measurement equipment world-wide.

We also offer a wide range of Programmable (Laboratory) power supplies.

Pick a product below for more information about that range:

Pick a product below for more information about that range:
Product Name Power Range Construction Outputs
HWS3000G
NEW RANGE
3,000W Programmable CVCC AC-DC Power SuppliesChassis mount
1.5kW 3kW Chassis mount 1 output
PF1500B
Power Factor Correction ModulesPCB mount
1.008kW 1.512kW PCB mount 1 output
RFE
1600-2500W Single output 1U front end power suppliesChassis mount
1.504kW 2.5kW Chassis mount 1 output
TPS
2040W-4080W 3-Phase Input Industrial Power SuppliesChassis mount
2.04kW 4.08kW Chassis mount 1 output
CPFE
Baseplate-cooled 1000W AC-DC power suppliesChassis mount
720W 1.008kW Chassis mount 1 output
TPF45000-385
45kW 385V rack mount power supplyRack mount
42kW 45kW Rack mount 1 output
HWS
300W - 1560W Industrial Power SuppliesChassis mount
198W 1.56kW Chassis mount 1 output
RWS-B
50-1500W General Purpose and Medical Power SuppliesChassis mount
50W 1.5kW Chassis mount 1 output
LZSA
500W - 1500W Single Output Industrial Power SuppliesChassis mount
504W 1.512kW Chassis mount 1 output
SWS600/1000L
600W & 1000W Low Profile Single Output Power SuppliesChassis mount
600W 1.056kW Chassis mount 1 output
QM
550W - 2000W Modular power supplyChassis mount
550W 2kW Chassis mount 1 to 18 outputs
NV-Power Modular
Chassis mount AC-DC Power supplyChassis mount
350W 1.15kW Chassis mount 8 outputs
CUS1500M
1500W Medical and Industrial Power SuppliesChassis mount
1.5kW 1.5kW Chassis mount 1 output
QS
Up to 1200W, Single Output Medical and Industrial Power SupplyChassis mount
600W 1.2kW Chassis mount 1 output
HFE
1600-2500W 1U Hot Swap Front End Power supplyRack mount (Hot swap)
1.584kW 2.5kW Rack mount (Hot swap) 1 output
HWS ME
30W - 1500W Single output medical power suppliesChassis mount
30W 1.56kW Chassis mount 1 output
HWS HD
33W - 1560W Rugged Power SuppliesChassis mount
33W 1.56kW Chassis mount 1 output
PFE
300W - 1008W AC-DC Power ModulePCB mount
300W 1.008kW PCB mount 1 output
Alpha 1000-1500 (CA)
NRND
1000 & 1500W modular power suppliesChassis mount
1kW 1.5kW Chassis mount 1 to 16 outputs

Latest Products

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

HWS3000G

The compact HWS3000G AC-DC power supplies can deliver 1,500W with a low-line input voltage of 85 to 132Vac and 3,000W at high-line 170 to 265Vac. The HWS3000GT has a rating of 3,000W with a three-phase input voltage of 170 - 265Vac. With nominal output voltages  of 24V, 48V, 60V and 130V the output voltages and currents are fully programmable (CV/CC) from zero up to their maximum rating. This can be achieved using a serial RS485 interface (MODBus protocol) or analog 1-5V or 4-20mA signals. Up to three units can be connected in series and / or ten units in parallel. The HWS3000G and GT are packaged in a compact 270 x 150 x 61mm (10.6 x 5.9 x 2.4”) footprint and have conservatively rated electrolytic capacitor temperatures for long field life. The warranty period is seven years.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

CUS800M and CUS1000M

The compact CUS800M / 1000M series of single output AC-DC power supplies are available with 12V, 24V, 36V and 48V outputs in a compact 3.3 x 6.7 inch footprint and can deliver up to 800W or 1000W.

Efficiency of up to 95.5% (model dependent) is possible. A cover with integral end mounted variable speed cooling fan is provided as standard.

Safety certifications include IEC/EN/ES 60601-1 and IEC/EN/UL 62368-1 with UKCA and CE marking for the Low Voltage, EMC and RoHS Directives. The units also comply with EN 55011-B and EN 55032-B conducted and radiated emissions , and meet the EN 61000-3-2 harmonics, IEC60601-1-2 Edition 4 and IEC 61000-4 immunity standards.

Typical applications include medical (B and BF type), dental, test and measurement, broadcast, professional audio and industrial equipment.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

PF1500B

Non-standard power requirements can be achieved using high efficiency, board mounted power modules. The PF-B series of AC-DC converters can be used to provide rectification and power factor correction, delivering 360Vdc to individual DC-DC converters, or loads, from wide range AC inputs.

The full brick PF1500B-360 modules are rated at 1512W for an input of 170 to 265V and 1008W from 85 to 265V. They have an efficiency of up to 96.5% and operating temperatures from -40 to +100oC. The modules are conduction cooled using  the PF-B baseplate.

For higher power loads, the units can be connected in parallel.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

DTM

The DTM medical external power supplies are housed in a rugged plastic case and are rated from 25 to 300W with output voltages from 5V to 54V. With off-load power draws as low as 75mW and high average efficiencies, the units are compliant to ErP Directives and the DoE Level V and VI standards. Class II operation (no ground wire) is available in 36W, 65W, 70W, 110W, 160W & 300W and is suitable for clinical and home healthcare applications.  

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

DTM

The DTM medical external power supplies are housed in a rugged plastic case and are rated from 25 to 300W with output voltages from 5V to 54V. With off-load power draws as low as 75mW and high average efficiencies, the units are compliant to ErP Directives and the DoE Level V and VI standards. Class II operation (no ground wire) is available in 36W, 65W, 70W, 110W, 160W & 300W and is suitable for clinical and home healthcare applications.  

Learn more
Previous slide Next slide

View all products

PAGE TOP

PAGE TOP