Alternatively, you can contact us like this:

This form is protected by Cloudflare and their Privacy Policy and Terms of Service apply.

Browse our AC-DC Power Supplies

External

Choose from our range of External and Wall Mount AC-DC power supply products. Listed below are links to pages showing more information about each range. You can narrow your search by using our Quick Product Finder.
Pick a product below for more information about that range:
Product Name Power Range Construction Outputs
DTM
25W to 300W Medical AC-DC External Power SuppliesExternal
25W 300W External 1 output
WMM30
25 to 30W Medical Wall Mount Power SuppliesExternal
25W 30W External 1 output
DT
150W AC-DC External Power SuppliesExternal
140W 150W External 1 output

Latest Products

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

HWS3000G

The compact HWS3000G AC-DC power supplies can deliver 1,500W with a low-line input voltage of 85 to 132Vac and 3,000W at high-line 170 to 265Vac. The HWS3000GT has a rating of 3,000W with a three-phase input voltage of 170 - 265Vac. With nominal output voltages  of 24V, 48V, 60V and 130V the output voltages and currents are fully programmable (CV/CC) from zero up to their maximum rating. This can be achieved using a serial RS485 interface (MODBus protocol) or analog 1-5V or 4-20mA signals. Up to three units can be connected in series and / or ten units in parallel. The HWS3000G and GT are packaged in a compact 270 x 150 x 61mm (10.6 x 5.9 x 2.4”) footprint and have conservatively rated electrolytic capacitor temperatures for long field life. The warranty period is seven years.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

CUS800M and CUS1000M

The compact CUS800M / 1000M series of single output AC-DC power supplies are available with 12V, 24V, 36V and 48V outputs in a compact 3.3 x 6.7 inch footprint and can deliver up to 800W or 1000W.

Efficiency of up to 95.5% (model dependent) is possible. A cover with integral end mounted variable speed cooling fan is provided as standard.

Safety certifications include IEC/EN/ES 60601-1 and IEC/EN/UL 62368-1 with UKCA and CE marking for the Low Voltage, EMC and RoHS Directives. The units also comply with EN 55011-B and EN 55032-B conducted and radiated emissions , and meet the EN 61000-3-2 harmonics, IEC60601-1-2 Edition 4 and IEC 61000-4 immunity standards.

Typical applications include medical (B and BF type), dental, test and measurement, broadcast, professional audio and industrial equipment.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

PF

Non-standard power requirements can be achieved using high efficiency, board mounted power modules. The PF-A and PF-B series of AC-DC converters can be used to provide rectification and power factor correction, delivering 360Vdc to individual DC-DC converters, or loads, from wide range AC inputs.

Available in two power levels, the PF500A-360 can support up to 756W with the PF1500B-360 and PF1000A-360 up to 1,512W at high line. The new full brick PF1500B-360 modules have an efficiency of up to 96.5% and operating temperatures from -40 to +100oC.

For higher power loads, the units can be connected in parallel.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

DTM

The DTM medical external power supplies are housed in a rugged plastic case and are rated from 25 to 300W with output voltages from 5V to 54V. With off-load power draws as low as 75mW and high average efficiencies, the units are compliant to ErP Directives and the DoE Level V and VI standards. Class II operation (no ground wire) is available in 36W, 65W, 70W, 110W, 160W & 300W and is suitable for clinical and home healthcare applications.  

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

DTM

The DTM medical external power supplies are housed in a rugged plastic case and are rated from 25 to 300W with output voltages from 5V to 54V. With off-load power draws as low as 75mW and high average efficiencies, the units are compliant to ErP Directives and the DoE Level V and VI standards. Class II operation (no ground wire) is available in 36W, 65W, 70W, 110W, 160W & 300W and is suitable for clinical and home healthcare applications.  

Learn more
Previous slide Next slide

View all products

PAGE TOP

PAGE TOP