Gerne können Sie uns auch telefonisch oder per E-Mail erreichen!
veröffentlicht : 03 Apr 2007
Ideal for point-of-load use, surface-mount DC/DC converters, the new CE-1050 range from Lambda feature the exceptionally wide input voltage range of +9.0 to +26.4V. By directly accepting nominal 24V inputs, rather than the maximum of 12V normally associated with devices of this type, the new converters simplify power supply system design and reduce costs in a wide range of applications.
The output voltage of the tiny low-profile CE-1050 converters, that measure just 18 x 22 x 5.5mm, can be set over the range +3.3 to +12.6V using a single external resistor. For applications requiring 5V supplies, no resistor is needed.
The maximum continuous output current for CE-1050 converters is 2.5A at operating temperatures from -20ºC to +40ºC. At temperatures above 40ºC but below the maximum permitted operating temperature of +85ºC, some derating may be required depending on the combination of input and output voltages in use. Overcurrent protection is provided as standard.
Lambda's CE-1050 DC/DC converters have a high typical operating efficiency of 90%, and, to maximise their versatility, they are equipped with an on/off control function. The devices also feature integral five-sided shielding to enhance their EMC performance, and have low output ripple which makes filtering easy.
Converters in the CE-1050 range comply fully with the requirements of the European RoHS Directive. They are supplied in tape-on-reel format in moisture-proof packaging, allowing easy storage and ensuring ready compatibility with all types of SMD assembly equipment.