Alternatively, you can contact us like this:

Browse our Products

All Products

Filters: Medical / Clinical / Scientific
Power systems for electronic medical systems need to meet strict reliability, safety and regulatory compliance. Additional requirements include providing stable and clean power to sensitive medical devices to prevent malfunctions or errors that could jeopardize patient safety. The power system must also be designed to withstand potential electrical noise and interference (EMC / EMI) in healthcare environments. Overcoming these challenges requires careful design, testing and collaboration among engineers and the power systems' manufacturers. Pick from our range of products listed below to get more information about each range. You can narrow your search by using our Quick Product Finder.

Pick a product below for more information about that range:

Pick a product below for more information about that range:
Product Name Power Range Construction Outputs
GSPS High Power Systems
NEW
Configurable solutions up to 90kW in 20U, 19 inch rack cabinet
30kW 90kW 1 output
CUS800M and CUS1000M
NEW
3.3” x 6.7” 680W to 1000W AC-DC Power Supplies
680W 1kW 1 output
CUS250M
NEW
2 x 4” 250W AC-DC Power Supplies
250W 250W 1 output
CUS30M & CUS60M
Single Output 30 - 60W Medical & ITE Power Supplies
30W 60W 1 output
GENESYS+™
1kW, 1.7kW, 2.7kW, 3.4kW, 5kW and 7.5kW in 1U
1kW 7.5kW 1 output
GENESYS+™ GSPL
15kW in 2U & 22.5kW in 3U
15kW 22.5kW 1 output
DTM
25W to 300W Medical AC-DC External Power Supplies
25W 300W 1 output
MU4
600W/800W 1U Modular power supply
600W 800W 1 to 5 outputs
HWS ME
30W - 1500W Single output medical power supplies
30W 1.56kW 1 output
CUS500M1
3 x 5” 500W AC-DC Power Supplies
300W 504W 1 output
CUS150M
2 x 4” 150W AC-DC Power Supplies
120W 150W 1 output
CUS100ME
2 x 4” 100W AC-DC Power Supplies
100W 100W 1 output
XMS500A
500W, 1U, Configurable, Class I or II AC-DC power supply
500W 500W 1 output
CUS350MP
350/500W Medical Power Supplies with a 1000W Peak Capability
350W 500W 1 output
CHVM
1.4-3W, 12V Input, 180-2000V Output DC-DC Converters
1.4W 3W 1 output
CUS400M
3 x 5” 400W AC-DC Power Supplies
250W 400W 1 output
PXD-M
30W Medical and Industrial DC-DC Converters
30W 30W 2 outputs
PXG-M
15-20W Medical and Industrial DC-DC Converters
15W 20W 2 outputs
WMM30
25 to 30W Medical Wall Mount Power Supplies
25W 30W 1 output
GENESYS+™ 1U Half rack
1kW and 1.5kW 1U Half Rack Mount power supply
1kW 1.56kW 1 output
GENESYS+™ GSP
10kW in 2U & 15kW in 3U
10kW 15.3kW 1 output
SWS600/1000L
600W & 1000W Low Profile Single Output Power Supplies
600W 1.056kW 1 output
QM
550W - 2000W Modular power supply
550W 2kW 1 to 18 outputs
CUS600M
3 x 5” 600W AC-DC Power Supplies
400W 600W 1 output
GXE600
Single Output 600W Programmable Medical & ITE Power Supplies
600W 600W 1 output
RWS-B
50 - 1500W General Purpose and Medical Power Supplies
50W 1.5kW 1 output
CUS1500M
1500W Medical and Industrial Power Supplies
1.5kW 1.5kW 1 output
QS
Up to 1200W, Single Output Medical and Industrial Power Supply
600W 1.2kW 1 output
PXC-M
3W, 6W & 10W Medical Isolated DC-DC Converters
3W 10W 1 to 2 outputs
CUS350M
Single Output Medical & ITE Power Supplies
348W 420W 1 output
KMS-A
15-60W Medical AC-DC PCB-Mount Power Supplies
15W 60W 1 output
CUS200M
Single Output 200 to 250W Medical & ITE Power Supplies
200.4W 254.4W 1 output
Vega-Lite
Vega-Lite Modular Power Solutions
480W 900W 1 to 10 outputs
Vega
Vega Power, Modular Solutions
300W 900W 1 to 10 outputs
NV-Power Modular
Modular Chassis mount AC-DC Power supply
350W 1.15kW 8 outputs
NV-Power
Configurable Chassis Mount AC-DC Power supplies
180W 180W 1 to 5 outputs
EFE-M
300W - 400W medical AC-DC digital power supplies
200W 400W 1 to 3 outputs
CUT
75W Low Profile Triple Output power supplies
35W 75W 3 outputs
CSS
40-150W medical AC-DC power supplies
40W 150W 1 output
Alpha 1000-1500 (CA)
NRND
1000 & 1500W modular power supplies
1kW 1.5kW 1 to 16 outputs

Latest Products

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

DUSH

This uninterruptible power supply for DIN rail applications offers a high degree of safety in the event of a power loss. Thanks to its comprehensive features, our DUSH can be deployed in a multitude of applications such as industry automation, plant engineering, building control systems, test and measuring technology, and information and communication technology.

Learn more about the DUSH Series

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

GENESYS™ AC

Suitable for 1U high rack or bench mounting, the GENESYS™AC (GAC) programmable power sources have a very high power density. The series offers power levels of 2kVA and 3kVA, with voltages adjustable from 0V to 350Vac and +/-500Vdc (GAC-PRO models), currents from 0 to 30Arms and frequencies from 16 Hz to 1.2kHz, (5kHz GAC-PRO). Multiple remote programming methods are available, including built-in LAN, USB, RS232 & RS485 and optional IEEE/GPIB interfaces. The GENESYS™ GAC-PRO models include real time analogue control functionality necessary for more complex test scenarios. The series has a full colour LCD, multi-language, touch panel display for ease of use and a GUI interface.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

i1C

The i1C series are non-isolated buck-boost DC-DC converters that delivers up to 200W in a compact and familiar industry standard 1 x 1 inch footprint. Operating from either a 9-36V or 18-75V input, it comes with a wide adjustable output of 9.6 to 28V that can support multiple system load voltages, minimizing part number variations. Encased in a 5-sided metal case that supports -40 to 120°C case temperature operation along with its remarkable 98% efficiency, the i1C series provides a higher power migration path in applications where space is at a premium.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

GENESYS™ AC

Suitable for 1U high rack or bench mounting, the GENESYS™AC (GAC) programmable power sources have a very high power density. The series offers power levels of 2kVA and 3kVA, with voltages adjustable from 0V to 350Vac and +/-500Vdc (GAC-PRO models), currents from 0 to 30Arms and frequencies from 16 Hz to 1.2kHz, (5kHz GAC-PRO). Multiple remote programming methods are available, including built-in LAN, USB, RS232 & RS485 and optional IEEE/GPIB interfaces. The GENESYS™ GAC-PRO models include real time analogue control functionality necessary for more complex test scenarios. The series has a full colour LCD, multi-language, touch panel display for ease of use and a GUI interface.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

HWS3000G

The compact HWS3000G AC-DC power supplies can deliver 1,500W with a low-line input voltage of 85 to 132Vac and 3,000W at high-line 170 to 265Vac. The HWS3000GT has a rating of 3,000W with a three-phase input voltage of 170 - 265Vac. With nominal output voltages  of 24V, 48V, 60V and 130V the output voltages and currents are fully programmable (CV/CC) from zero up to their maximum rating. This can be achieved using a serial RS485 interface (MODBus protocol) or analog 1-5V or 4-20mA signals. Up to three units can be connected in series and / or ten units in parallel. The HWS3000G and GT are packaged in a compact 270 x 150 x 61mm (10.6 x 5.9 x 2.4”) footprint and have conservatively rated electrolytic capacitor temperatures for long field life. The warranty period is seven years.

Learn more
Previous slide Next slide

Further Resources

PAGE TOP

PAGE TOP