TDK-Lambda offers a wide range of embedded power supplies suitable for 1U enclosures and 1U Rack Mount/Hot Swap power supplies for high power systems applications including:
servers, datacom, data storage, communications, broadcast, military (COTS), medical, industrial automation, laboratory equipment, lasers and scientific research
400W Digital 1U AC-DC power supplies
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
1U Hot Swap Front End Power supplies
HFE 1600 & 2500
-
Up tp 29.2W/in3 power density
-
Internal ORing MOSFET & Current Share
-
Climate Savers Computing efficiency standards
-
Up to 10kW in 1U rack
-
PMBus option
HFE1600 has dimensions of 300 x 85 x 41mm, and can be used individually or up to 5 units can be mounted into a dedicated TDK-Lambda 1U rack delivering 8kW.
HFE2500 has dimensions of 325 x 107 x 41mm and can be used individually or up to four units can be mounted into a dedicated 1U rack delivering 10kW.
Typical applications include communications, broadcast, military (COTS), laser and process control.
FPS 1U Front End Power supply
The FPS 1U Front End Power supply is available in 12, 24, 32 & 48 Volt Outputs and can deliver up to 3000W with 3 units in 19in rack and are hotswap capable (Oring diodes built in)
Programmable 1U Rack Mount power supply
Genesys™ Programmable 1U Rack Mount power supply
Our Genesys™ range of 1U Rack Mount Power supplies are available in 750W, 1500W and 2400W and suit a a broad range of applications including test and measurement, component testing, automotive, burn-in, laboratory, scientific research
-
Interface: RS232 & RS485, analogue control & monitoring
-
Optional: LAN, IEEE, Power Sink and Fast Speed
-
Rackmount or bench model (19” rack)
-
Output voltages up to 600V
1U Rack mount power supplies