Alternatively, you can contact us like this:

TDK-Lambda News

Wide range input 1” x 1” 15W and 30W dual output DC-DC converters have six-sided shielding

Posted : 25 Oct 2018

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand 15W and 30W rated CCG-D dual output DC-DC converters. Like the single output CCG15-S and CCG30‑S, the products have the industry standard 1 x 1 inch footprint and can operate over a wide 4:1 input range. The CCG series is designed for use in a large number of applications, including communications, industrial control, test and measurement, broadcast and portable battery powered equipment. 

The eight new CCG-D models are available with ±12 or ±15Vdc output voltages and can deliver currents of up to ±1.25A. Two wide input voltage ranges of 9 to 36Vdc or 18 to 76Vdc reduces the number of model numbers that need to be stocked; allowing for inventory reduction and improved product availability. 

With efficiencies of up to 92%, the CCG-D series operates in ambient temperatures of -40°C to +85°C and has a maximum case temperature of +110°C. All models have remote on-off, over-current and over-voltage protection, and carry a five-year warranty. Enclosed in a metal case with six-sided shielding, the series has low radiated and conducted emissions. 

The converters are fully isolated with an input to output isolation of 1,500Vdc and 1,000Vdc input or output to case. Safety certification includes IEC/EN 60950-1, IEC/EN 62368-1, UL/CSA 60950-1, UL/CSA 62368-1 with CE marking for the Low Voltage and RoHS2 Directives.
 

Upcoming Events

PAGE TOP

PAGE TOP