Alternatively, you can contact us like this:

AC-DC Power Supplies

Please note: This product is not recommended for new designs. We recommend the following instead: QM
AC-DC Power Supplies

Alpha 1000-1500 (CA)

1000 & 1500W modular power supplies

TDK-Lambda's Alpha series of 1000 to 1500W modular supplies are fully configurable and can provide between one and 16 adjustable outputs. Up to 8 modules – single or dual outputs – can be fitted with output voltages from 1.8V to 48V and output currents of up to 120 amps. No minimum loads are required and inhibit, AC fail, current-share and DC-good signals are available as options. IEC 60601-1 medical certifications are available for the 1000W model.

Alpha 1000-1500 (CA)

Features

  • 1 to 14 outputs
  • Standard or Configurable
  • No Minimum Load
  • Rapid Connection
  • Wide Range Input
  • EN61000-3-2 Compliant
  • Class B Conducted
  • Low Leakage Medical Versions

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
Alpha 1500 (up to 16 outputs) 1.5kW 1.8V - 48V / 200A Enclosed Not recommended for new designs Enquire   View PDF datasheet
Alpha 1000 (up to 14 outputs) 1kW 1.8V - 48V / 200A Enclosed Not recommended for new designs Enquire   View PDF datasheet
Part number
Alpha 1500 (up to 16 outputs)
Power 1.5kW
Output info 1.8V - 48V / 200A
Construction Enclosed
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Alpha 1000 (up to 14 outputs)
Power 1kW
Output info 1.8V - 48V / 200A
Construction Enclosed
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Not recommended for new designs

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

Alpha 1000-1500 (CA) Technical Downloads

Alpha 1000-1500 (CA) In the TDK-Lambda Newsroom

Important announcement: Operation of ac-dc power supplies from dc input
Read the article

TDK-Lambda Alpha 1000 modular power supplies meet latest medical approvals
Read the article

Applications for this product

Further Resources

PAGE TOP

PAGE TOP