Alternatively, you can contact us like this:

AC-DC Power Supplies

AC-DC Power Supplies

CUS200/LD

Single Output 200W Convection/Conduction Power Supplies

Designed for light industrial, LED signage, broadcast, IT, and test & measurement equipment, the CUS200LD can deliver up to 120W convection, 150W conduction cooled and 206W peak power. The series is available with nominal output voltages of 5V, 7.5V, 12V, 15V, 24V and 48Vdc. The low 31mm height makes it suitable for mounting in LED displays.

CUS200/LD

Features

  • Convection or conduction cooling
  • Low 31mm height
  • -40oC ambient temperature start-up
  • Up to 206W peak power
  • 3 year warranty

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
CUS200LD-3 99W 3.3V / 30A
Enclosed Current product Enquire   View PDF datasheet
CUS200LD-4 126W 4.2V / 30A
Enclosed Current product Enquire   View PDF datasheet
CUS200LD-5 150W 5V / 30A
Enclosed Current product Enquire   View PDF datasheet
CUS200LD-7R5 150W 7.5V / 20A
Enclosed Current product Enquire   View PDF datasheet
CUS200LD-12 150W 12V / 12.5A
Enclosed Current product Check stock   View PDF datasheet
CUS200LD-15 150W 15V / 10A
Enclosed Current product Enquire   View PDF datasheet
CUS200LD-24 151.2W 24V / 6.3A
Enclosed Current product Enquire   View PDF datasheet
CUS200LD-28 151.2W 28V / 5.4A
Enclosed Current product Enquire   View PDF datasheet
CUS200LD-48 153.6W 48V / 3.2A
Enclosed Current product Check stock   View PDF datasheet
Part number
CUS200LD-3
Power 99W
Output info 3.3V / 30A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS200LD-4
Power 126W
Output info 4.2V / 30A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS200LD-5
Power 150W
Output info 5V / 30A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS200LD-7R5
Power 150W
Output info 7.5V / 20A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS200LD-12
Power 150W
Output info 12V / 12.5A
Construction Enclosed
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
CUS200LD-15
Power 150W
Output info 15V / 10A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS200LD-24
Power 151.2W
Output info 24V / 6.3A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS200LD-28
Power 151.2W
Output info 28V / 5.4A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS200LD-48
Power 153.6W
Output info 48V / 3.2A
Construction Enclosed
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Current product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

CUS200/LD videos

Range Overview Video

CUS200LD Single Output 200W Convection/Conduction Power Supply Video

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

CUS200/LD Technical Downloads

Useful links

Not currently available

CUS200/LD In the TDK-Lambda Newsroom

Convection and conduction cooled power supply series includes 3.3V, 4.2V and 28V models
Read the article

Convection and conduction cooled power supplies have up to 206W peak power capability
Read the article

Applications for this product

Further Resources

PAGE TOP

PAGE TOP