Alternatively, you can contact us like this:

AC-DC Power Supplies

AC-DC Power Supplies

SWS600/1000L

600W & 1000W Low Profile Single Output Power Supplies

With output power levels of 600 and 1000W, these popular power supplies can operate across a wide ambient temperature range of -40 (start up) to 74°C. Temperature controlled cooling fans ensure low acoustical noise - important for laboratory and measurement equipment. In addition to meeting the IEC 62368-1 safety standard, the SWS1000L has medical certification to IEC 60601-1.

SWS600/1000L

Features

  • Low Cost
  • Active Power Factor Correction
  • Input Transient Protected IEC61000-4
  • Enclosed
  • Low Profile SWS600L Models
  • Operation up to 74 deg C for L Models

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
SWS600L-3 396W 3.3V / 120A
Enclosed Current product Enquire   View PDF datasheet
SWS1000L-3 660W 3.3V / 200A
Enclosed Current product Enquire   View PDF datasheet
SWS600L-5 600W 5V / 120A
Enclosed Current product Enquire   View PDF datasheet
SWS1000L-5 1kW 5V / 200A
Enclosed Current product Enquire   View PDF datasheet
SWS600L-12 636W 12V / 53A
Enclosed Current product Check stock   View PDF datasheet
SWS1000L-12 1.056kW 12V / 88A
Enclosed Current product Check stock   View PDF datasheet
SWS600L-15 645W 15V / 43A
Enclosed Current product Enquire   View PDF datasheet
SWS1000L-15 1.05kW 15V / 70A
Enclosed Current product Enquire   View PDF datasheet
SWS600L-24 648W 24V / 27A
Enclosed Current product Enquire   View PDF datasheet
SWS1000L-24 1.056kW 24V / 44A
Enclosed Current product Check stock   View PDF datasheet
SWS600L-36 648W 36V / 18A
Enclosed Current product Enquire   View PDF datasheet
SWS1000L-36 1.044kW 36V / 29A
Enclosed Current product Enquire   View PDF datasheet
SWS600L-48 624W 48V / 13A
Enclosed Current product Check stock   View PDF datasheet
SWS1000L-48 1.056kW 48V / 22A
Enclosed Current product Check stock   View PDF datasheet
SWS600L-60 600W 60V / 10A
Enclosed Current product Check stock   View PDF datasheet
SWS1000L-60 1.02kW 60V / 17A
Enclosed Current product Check stock   View PDF datasheet
SWS1000L-60 1.02kW 60V / 17A
Enclosed Current product Check stock   View PDF datasheet
Part number
SWS600L-3
Power 396W
Output info 3.3V / 120A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
SWS1000L-3
Power 660W
Output info 3.3V / 200A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
SWS600L-5
Power 600W
Output info 5V / 120A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
SWS1000L-5
Power 1kW
Output info 5V / 200A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
SWS600L-12
Power 636W
Output info 12V / 53A
Construction Enclosed
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
SWS1000L-12
Power 1.056kW
Output info 12V / 88A
Construction Enclosed
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
SWS600L-15
Power 645W
Output info 15V / 43A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
SWS1000L-15
Power 1.05kW
Output info 15V / 70A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
SWS600L-24
Power 648W
Output info 24V / 27A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
SWS1000L-24
Power 1.056kW
Output info 24V / 44A
Construction Enclosed
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
SWS600L-36
Power 648W
Output info 36V / 18A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
SWS1000L-36
Power 1.044kW
Output info 36V / 29A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
SWS600L-48
Power 624W
Output info 48V / 13A
Construction Enclosed
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
SWS1000L-48
Power 1.056kW
Output info 48V / 22A
Construction Enclosed
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
SWS600L-60
Power 600W
Output info 60V / 10A
Construction Enclosed
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
SWS1000L-60
Power 1.02kW
Output info 60V / 17A
Construction Enclosed
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
SWS1000L-60
Power 1.02kW
Output info 60V / 17A
Construction Enclosed
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Current product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

SWS600/1000L Technical Downloads

Applications for this product

Further Resources

PAGE TOP

PAGE TOP